ISL28236SOICEVAL1Z

5MHz, Dual Precision Rail-to-Rail Input-Output (RRIO) Op Amp Evaluation Board

Description

The ISL28236SOICEVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28236 operational amplifier in the SOIC-8 package, using a variety of user defined test circuits.

The ISL28236 high-speed operational amplifier features low power consumption, has rail-to-rail output drive capability and is designed to operate with a single lithium cell or two Ni_Cd batteries.

Key Features

  • Single supply operation: +2.4VDC to +5.5VDC
  • Dual supply operation: ±1.2VDC to ±2.75V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter

Applications

  • Low-end audio
  • 4mA to 20mA current loops
  • Medical devices
  • Sensor amplifiers
  • ADC buffers
  • DAC output amplifiers

ISL28236SOICEVAL1Z Op Amp Eval Board

ISL28236SOICEVAL1Z Op Amp Eval Board

Related Products

ISL28236

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price Description Distributor Stock Distributors Distributor Purchase
ISL28236SOICEVAL1Z Mass Production Renesas $66.00 0 Contato Distribuidor

Note :Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.