ISL28213SOICEVAL2Z, ISL28214SOICEVAL2Z

Dual General Purpose Micropower, RRIO Op Amps in SOIC Packages Evaluation Boards

Description

The ISL28213SOICEVAL2Z and ISL28214SOICEVAL2Z evaluation boards are design platforms containing all the circuitry needed to characterize critical performance parameters of the ISL28213 and ISL28214 operational amplifiers, using a variety of user defined test circuits.

The ISL28213/14SOICEVAL2Z are designed to enable the IC to operate from a single supply, +2.4VDC to +5.5VDC or from split supplies, ±1.2VDC to ±2.75V. The board is configured for a dual op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter are included.

The ISL28213 and ISL28214 CMOS operational amplifiers feature low power consumption, low input bias current, and rail-to-rail input and output drive capability. They are designed to operate with a single lithium cell or two NiCd batteries.

Key Features

  • Single supply operation: +2.4VDC to +5.5VDC
  • Dual supply operation: ±1.2VDC to ±2.75V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter

Applications

  • Power supply control/regulation
  • Process control
  • Signal gain/buffers
  • Active filters
  • Current shunt sensing
  • Transimpedance amps

ISL28213SOICEVAL2Z Op Amp Eval Board

ISL28213SOICEVAL2Z Op Amp Evaluation Board

Related Products

ISL28213
ISL28214

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL28214SOICEVAL2Z Mass Production Renesas $67.10 1 0 Contato Distribuidor -
ISL28213SOICEVAL2Z Mass Production Renesas $67.10 1 3 Mouser -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.