ISL28194EVAL1Z

Ultra-Small, Single Supply, RRIO Op Amp Evaluation Board

Description

The ISL28194EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28194 operational amplifier using a variety of user defined test circuits.

The ISL28194 micro-power operational amplifier features ultra-low power consumption, rail-to-rail input and output drive capability, and are designed to operate with two 1.5V alkaline batteries.

Key Features

  • Operates from a single supply +1.8VDC to +5.5VDC or from split supplies, ±0.9VDC to ±2.75V
  • Configured for a single op amp connected for differential input with a closed loop gain of 10
  • Single external reference voltage (VREF) pin is provided
  • User-selectable voltage divider (filter included)
  • Operates with two 1.5V alkaline batteries

Applications

  • 2-cell alkaline battery-powered/portable systems
  • Window comparators
  • Threshold detectors/discriminators
  • Mobile communications
  • Low power sensors

ISL28194EVAL1Z Ultra-Small RRIO Op Amp Eval Board

ISL28194EVAL1Z Evaluation Board

Related Products

ISL28194

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL28194EVAL1Z Mass Production Renesas $66.00 1 0 Contato Distribuidor

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.