ISL15102IRZ-EVALZ

Single Port, PLC Differential Line Driver

Description

The ISL15102IRZ-EVAL board uses the ISL15102 single port differential line driver for power line communication (PLC) applications. The device is designed to drive heavy line loads while maintaining a high level of linearity required in orthogonal frequency division multiplexing (OFDM) PLC modem links. The ISL15102IRZ-EVAL board has a disable control switch (DIS). In disable mode, the line driver goes into low power mode and the outputs maintain a high impedance in the presence of high receive signal amplitude, improving TDM receive signal integrity. An internal input CM buffer maximizes the dynamic range and reduces the number of external components in the application circuit.

The ISL15102 is supplied in a thermally-enhanced small footprint (4mm x 5mm) 24-Ld QFN package. The ISL15102 is specified for operation across the -40 °C to +85 °C ambient temperature range.

Key Features

  • Single differential driver
  • Internal VCM
  • 90MHz signal bandwidth, AV = 10, RF = 4.22K
  • Single +8V to +28V supply, absolute maximum 30V
  • Supports narrowband and broadband DMT PLC
  • Control switch to enable and disable TDM operation
  • Fully assembled and tested

Applications

  • Power line communication differential driver

ISL15102IRZ-EVALZ Evaluation Board Layout

Related Product

ISL15102

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL15102IRZ-EVALZ Mass Production Renesas $50.00 1 0 Contato Distribuidor -

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.