Image
The R0KZC000000002R converts the 14-pin connector of the E8a (or the E8) emulator to the 10-pin connector. When using this product, make sure that the pin assignment of the target system is the same as the following connector pin assignment. It can be used only when the pin assignment of the 10-pin connector-side is the same.
R0KZC000000002R
Connector pin assignments of this product are shown below.
14PIN Connector [J1] Pin Assignment | 10PIN Connector [J2] Pin Assignment | ||
---|---|---|---|
Pin No. | Signal | Pin No. | Signal |
1 | SCLK | 1 | Vcc |
2 | GND | 2 | BUSY |
3 | CNVss | 3 | SCLK |
4 | EPM (RP) | 4 | RxD |
5 | TxD | 5 | CE (P1_6) |
6 | N.C | 6 | EPM (RP) |
7 | CE (P1_6) | 7 | GND |
8 | Vcc | 8 | RESET |
9 | BUSY | 9 | CNVss |
10 | N.C | 10 | TxD |
11 | RxD | — | — |
12 | N.C | ||
13 | RESET | ||
14 | GND |
* R8C Family is not supported.
Family | Series | Group |
---|---|---|
M16C | M16C/Tiny | M16C/26 |
M16C/26A | ||
M16C/28 | ||
M16C/29 | ||
M16C/60 | M16C/62P | |
M16C/6N4, M16C/6N5 | ||
M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN | ||
M32C/80 | M32C/84 | |
M32C/85 | ||
M32C/86 | ||
M32C/87 | ||
M32C/88 |