The ISL8130EVAL2Z evaluation board provides simple, voltage mode control with fast transient response and is used to evaluate the performance of the ISL8130 universal pulse-width modulation (PWM) controller. The 0.6V internal reference as well as external reference can be selected via the REFIN pin. The ISL8130 is offered in a space saving 4mm x 4mm QFN package and an easy-to-use 20 Ld QSOP package.
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 1.10 MB | |
Datasheet | PDF 1.57 MB 日本語 | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL8130EVAL2Z circleActive Samples Available |
Get Samples, |
The ISL8130 is a versatile controller that integrates control, output adjustment, monitoring and protection functions into a single package for synchronous buck, standard boost, SEPIC and flyback topologies.
Hello, I am Pengju Kong. I am now in APEC 2012 to demo our controller ISL8130. It is a universal controller that can be configured as synchronous buck and a boost converter, or a SEPIC, or a buck-boost converter, so you can use one controller in your multi-output rail to power the load. This application of this IC includes the ATX power supply and also, for example, the UPS power.