Overview

Description

The Renesas Demonstration Kit (RDK) for RX63N is an evaluation and demonstration tool for Renesas RX63N microcontrollers. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using the High-performance Embedded Workshop (HEW) IDE as well as programming the device using the on-board SEGGER J-Link JTAG debugger.

The Renesas Demonstration Kit for RX63N is also the hardware platform that is included in a special RX63N-specific edition of Micrium's book on the µC/OS-III Real Time Kernel. The book and board combo targets serious programmers and college students who need to understand and create programs based on the timesaving features of a real-time kernel. Part I of the text covers the internals of the new µC/OS-III real-time kernel. The emphasis is on the internals, features, API calls, and where and how to use an RTOS, all presented in a clear and useful way, and accompanied by a wealth of diagrams. Part II provides specific examples for using µC/OS-III on the new Renesas RX63N microcontroller.

Features

  • Stereo audio driver connected to the PWM interface
  • On-board microphone to demonstrate sampling, FFT/FPU capabilities
  • Volume Control Potentiometer
  • Micro SD card interface for audio and data files
  • 3–Phase motor control algorithm representation with LEDs
  • Motor control algorithm speed variation through volume control potentiometer
  • 3–Axis Accelerometer (Digital)
  • User pushbutton switches
  • 10/100 Ethernet Interface connected to an internal Ethernet MAC (1588 compatible)
  • USB Interface connected to an internal USB controller (Host, Device and OTG)
  • RS-232 Interface
  • CAN Interface
  • I2C, SPI with Debug through the Beagle connector from Total Phase
  • PMOD connections to support a variety of generic PMOD devices (WiFi, Bluetooth, RF, and much more).
  • On-board J-Link OB for high-quality source code debugging

Applications

Applications

  • Building Management System, POS, Office Equipment, Home Theater, AV Receiver, Audio System, Vending Machine, Machine Tool, Projector, Air Conditioner, Refrigerator, Washing Machine, IoT

Documentation

Type Title Date
Tool News - Release PDF 111 KB 日本語
Tool News - Release PDF 233 KB 日本語
Manual - Development Tools PDF 1.52 MB
Manual - Hardware PDF 17.56 MB 日本語
Manual - Development Tools PDF 4.68 MB
5 items

Design & Development

Software & Tools

Software Downloads