Relative Humidity Sensor Evaluation Kit
The SDAH01 evaluation kit is used to assess the HS300x high performance humidity and temperature sensor chip. The hardware allows users to carry out data logging...
The HS3004-ML1 module enables quick application integration with a standard 4-pin header and fully calibrated HS3004 relative humidity and temperature sensor. The HS3004 integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 371 KB | |
Application Note | PDF 131 KB | |
End Of Life Notice | PDF 1.07 MB | |
Overview | PDF 600 KB 日本語 | |
4 items
|
The SDAH01 evaluation kit is used to assess the HS300x high performance humidity and temperature sensor chip. The hardware allows users to carry out data logging...
IDT’s SDAH02 LCD evaluation board allows for easy monitoring of the ambient relative humidity and temperature. The system combines the HS300x relative humidity and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
A brief introduction to Renesas’ relative humidity sensors that offer high accuracy and fast measurement response times, enabling customers to improve overall system performance and feedback control. The humidity sensors feature excellent long-term stability as a result of a robust silicon carbide construction and an innovative design, improving useful lifetime and lowering effective cost.
News | Jan 10, 2018 | ||
News | Nov 16, 2017 | ||
Blog Post | Nov 15, 2017 |