64-bit RZ/G Series MPUs are released.

RZ/G Series high-performance processors have 1 GHz+ Arm® Cortex®-A cores, a 3D graphics engine, a full high-definition (HD) or 4K video engine, secure IP, high-speed interfaces such as PCIe, SATA, and Gigabit Ethernet, and other functions necessary for embedded devices in the industrial segment.

 

Key Features for 64-bit RZ/G Series

  • 64-bit Arm® Cortex®-A57 and A53 Cores
  • Integrated GPU with support up to 4K UHD
  • DDR3 & LPDDR4 memory interfaces
  • ECC on internal cache and external memory
  • CIPTM (Civil Infrastructure PlatformTM) Super Long Term Support Linux kernel
  • Free RZ/G Linux Platform development tools

See RZ/G2 Flyer

64-bit RZ/G MPUs Overview of Specifications

Product Name RZ/G2H RZ/G2M RZ/G2N RZ/G2E
DRAM Interface LPDDR4-3200 x64-bit (ECC) LPDDR4-3200 x 64-bit (ECC) LPDDR4-3200 x 32-bit (ECC) DDR3L-1866 x 32-bit (ECC)
CPU Core Arm® Cortex®-A57 Quad (1.5GHz)  + Arm® Cortex®-A53 Quad (1.2GHz) Arm® Cortex®-A57 Dual (1.5GHz) + Arm® Cortex®-A53 Quad (1.2GHz) Arm® Cortex®-A57 Dual (1.5GHz) Arm® Cortex®-A53 Dual (1.2GHz)
Video In 2 x  MIPI-CSI2, 2 x Digital(RGB/YCbCr), up to 8 input image Can be captured 2 x MIPI-CSI2, 2 x Digital (RGB/YCbCr), up to 8 input image can be captured 2 x MIPI-CSI2, 2 x Digital (RGB/YCbCr), up to 8 input image can be captured 1 x MIPI-CSI2, 1 x Digital (RGB/YCbCr), up to 2 input image can be captured
Video Codec Support up to 4k resolutions, Decoding : H.265, Encoding and Decoding : H.264 Support up to FHD resolutions, Decoding : H.265, Encoding and Decoding : H.264
3D Graphics PowerVR GX6650 @600 MHz PowerVR GX6250 @600 MHz PowerVR GE7800 @600 MHz PowerVR GE8300 @600 MHz
Display Output 1 x HDMI, 1 x LVDS, 1 x Digital RGB 1 x HDMI, 1 x LVDS, 1 x Digital RGB 1 x HDMI, 1 x LVDS, 1 x Digital RGB 2 x LVDS or 1 x LVDS, 1 x Digital RGB
USB USB2.0 x 2ch(1 x Host,  1 x H/F/OTG), USB3.0/2.0 x 1ch (DRD) USB2.0 x 2 ch (1 x Host, 1 x H/F/OTG), USB3.0/2.0 x 1 ch (DRD) USB2.0 x 2 ch (1 x Host, 1 x H/F/OTG), USB3.0/2.0 x 1 ch (DRD) USB2.0 x 1 ch (H/F), USB3.0/2.0 x 1 ch (DRD)
Gbit Ether 1 channel 1 channel 1 channel 1 channel
PCIe 2 ch (Rev2.0 1Lane), one of the 2 ch is shared with SATA 2 ch (Rev2.0 1Lane) 2 ch (Rev2.0 1Lane), one of the 2 ch is shared with SATA 1 ch (Rev2.0 1Lane)
SATA 1 ch (Pin shared) - 1 ch (Pin shared) -
Packages 1022-pin FCBGA 29 mm (0.8mm pitch) 1022-pin FCBGA 29 mm (0.8 mm pitch) 1022-pin FCBGA 29 mm (0.8 mm pitch) 552-pin FCBGA 21 mm (0.8 mm pitch)

32-bit RZ/G MPUs Overview of Specifications

Product Name RZ/G1H RZ/G1M RZ/G1N RZ/G1E RZ/G1C
Part Number R8A77420HA02BG R8A77430HA02BG R8A77440HA02BG R8A77450HA02BG R8A77470HA02BG
Power Supply Voltage 3.3 V / 1.8 V / 1.5 V / 1.03 V 3.3 V / 1.8 V / 1.35 V / 1.03 V 3.3 V / 1.8 V / 1.35 V / 1.03 V 3.3 V / 1.8 V / 1.5 V / 1.03 V 3.3 V / 1.8 V / 1.5 V / 1.2 V
CPU Core Arm® Cortex®-A15 Quad (1.4 GHz) Arm® Cortex®-A7 Quad (780 MHz) Arm® Cortex®-A15 Dual (1.5 GHz) Arm® Cortex®-A15 Dual (1.5 GHz) Arm® Cortex®-A7 Dual (1.0 GHz) Arm® Cortex®-A7 Dual core (1.0 GHz)
Cache Memory L1 cache: I: 32 KB, D: 32 KB L2 cache: 2 MB L1 cache: I: 32 KB, D: 32 KB L2 cache: 512 KB L1 cache: I: 32 KB, D: 32 KB L2 cache: 1 MB L1 cache: I: 32 KB, D: 32 KB L2 cache: 1 MB L1 cache: I: 32 KB, D: 32 KB L2 cache: 512 KB L1 cache: I: 32 KB, D: 32 KB L2 cache: 512 KB
External Memory DDR3-1600 x 32 bits x 2 ch DDR3L-1600 x 32 bits x 2 ch DDR3L-1600 x 32 bits DDR3-1333 x 32 bits DDR3-SDRAM x32bit
External Expansion PCI Express 2.0 (single lane) x 1 ch PCI Express 2.0 (single lane) x 1 ch PCI Express 2.0 (single lane) x 1 ch - -
3D Graphics PowerVR® G6400 520 MHz PowerVR® SGX544MP2 520 MHz PowerVR® SGX544MP2 312 MHz PowerVR® SGX540 260 MHz PowerVR® SGX531 260 MHz
Video Video display interface x 3 ch Video input interface x 4 ch Video codec module (H.264) x 2 ch Video display interface x 2 ch Video input interface x 3 ch Video codec module (H.264) x 1 ch Video display interface x 2 ch Video input interface x 3 ch Video codec module (H.264) x 1 ch Video display interface x 2 ch Video input interface x 2 ch Video codec module (H.264) x 1 ch Video display interface x 2 ch Video input interface x 2 ch Video codec module (H.264) x 1 ch
Audio Serial sound interface x 10 ch Sampling rate converter x 10 ch Serial sound interface x 10 ch Sampling rate converter x 10 ch Serial sound interface x 10 ch Sampling rate converter x 10 ch Serial sound interface x 10 ch Sampling rate converter x 6 ch Serial sound interface x 10 ch Sampling rate converter x 6 ch
Storage Interfaces USB 3.0 Host x 1 ch USB 2.0 Host x 2 ch USB 2.0 Host/Function x 1 ch SD host I/F x 4 ch Multimedia card I/F x 2 ch Serial ATA x 2 ch USB 3.0 Host x 1 ch USB 2.0 Host x 1 ch USB 2.0 Host/Function x 1 ch SD host I/F x 3 ch Multimedia card I/F x 1 ch Serial ATA x 2 ch USB 3.0 Host x 1 ch USB 2.0 Host x 1 ch USB 2.0 Host/Function x 1 ch SD host I/F x 3 ch Multimedia card I/F x 1 ch Serial ATA x 1 ch USB 2.0 Host x 1 ch USB 2.0 Host/Function x 1 ch SD host I/F x 3 ch Multimedia card I/F x 1 ch USB 2.0 Host/Function x 2 ch SD Host I/F x 3 ch
Multimedia Card I/F x 1 ch (Shared with SDHI)
Security Built-in secure IP Built-in secure IP Built-in secure IP Built-in secure IP Built-in secure IP
Network CAN x 2 ch Ethernet AVB-compatible Gigabit Ethernet Ethernet MAC CAN x 2 ch Ethernet AVB-compatible Gigabit Ethernet Ethernet MAC CAN x 2 ch Ethernet AVB-compatible Gigabit Ethernet Ethernet MAC CAN x 2 ch Ethernet AVB-compatible Gigabit Ethernet Ethernet MAC CAN x 2 ch Ethernet AVB-compatible Gigabit Ethernet* Ethernet MAC* *1ch (Selectable)
Other Peripherals DMAC INTC Watchdog timer x 1 ch Timer pulse unit x 4 ch Compare match timer x 2 ch / 16/32-bit selectable x 8 ch / 16/32/48-bit selectable 32-bit timer x 12 ch PWM timer x 7 ch I²C x 8 ch Serial communications I/F x 9 ch High-speed serial communications I/F x 2 ch QSPI x 1 ch Clock synchronous serial I/F x 4 ch DMAC INTC Watchdog timer x 1 ch Timer pulse unit x 4 ch Compare match timer x 2 ch / 16/32-bit selectable x 8 ch / 16/32/48-bit selectable 32-bit timer x 12 ch PWM timer x 7 ch I²C x 9 ch Serial communications I/F x 15 ch High-speed serial communications I/F x 3 ch QSPI x 1 ch Clock synchronous serial I/F x 3 ch DMAC INTC Watchdog timer x 1 ch Timer pulse unit x 4 ch Compare match timer x 2 ch / 16/32-bit selectable x 8 ch / 16/32/48-bit selectable 32-bit timer x 12 ch PWM timer x 7 ch I²C x 9 ch Serial communications I/F x 15 ch High-speed serial communications I/F x 3 ch QSPI x 1 ch Clock synchronous serial I/F x 3 ch DMAC INTC Watchdog timer x 1 ch Timer pulse unit x 4 ch Compare match timer x 2 ch / 16/32-bit selectable x 8 ch / 16/32/48-bit selectable 32-bit timer x 12 ch PWM timer x 7 ch I²C x 8 ch Serial communications I/F x 15 ch High-speed serial communications I/F x 3 ch QSPI x 1 ch Clock synchronous serial I/F x 3 ch DMAC INTC Watchdog timer x 1 ch -   Compare match timer x 2 ch / 16/32-bit selectable x 8 ch / 16/32/48-bit selectable 32-bit timer x 12 ch PWM timer x 7 ch I²C x 8 ch Serial communications I/F x 15 ch High-speed serial communications I/F x 3 ch QSPI x 2 ch Clock synchronous serial I/F x 3 ch
Packages 831-pin FCBGA 27 mm (0.8 mm pitch) 831-pin FCBGA 27 mm (0.8 mm pitch) 831-pin FCBGA 27 mm (0.8 mm pitch) 501-pin FCBGA 21 mm (0.8 mm pitch) 501pin FCBGA 21 mm (0.8 mm pitch)

Roadmap