The F1490 is a high-gain, two-stage RF Amplifier designed to operate within the 1.8GHz to 5.0GHz frequency range. Using a single 5V power supply, the F1490 provides two selectable gain modes (35.5dB and 39.5dB), 2.5dB of Noise Figure and 24dBm OP1dB at 2.6GHz.
The F1490 is packaged in a 3 × 3 mm, 16-VFQFPN package, with matched 50Ω input and output impedances for ease of integration into the signal path.

Features

  • RF range: 1800MHz to 5000MHz
  • 35.5dB typical gain at 2600MHz in low-gain mode
  • 39.5dB typical gain at 2600MHz in high-gain mode
  • 2.5dB NF at 2600MHz
  • 50Ω single-ended input and output impedances
  • 5V power supply
  • 75mA quiescent current consumption
  • 1.8V Logic compatible Standby Mode for power savings
  • Operating temperature (TEPAD) range: -40°C to +115°C
  • 3 × 3 mm 16-VFQFPN package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
F1490NLGA
Active VFQFPN 16 A Yes Tray
Availability
F1490NLGA8
Active VFQFPN 16 A Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
F1490 Datasheet Datasheet PDF 1.67 MB
User Guides & Manuals
RF Product Selection Guide Guide PDF 3.64 MB
PCNs & PDNs
PCN# : 210005 Add Alternate Assembly Location Product Change Notice PDF 101 KB
PCN# : TB1912-02(R1) Convert Shipping Media
from Tube or Tray to Cut Reel
Product Change Notice PDF 5.71 MB
Downloads
F1490 S-Parameters (2-Port, 3.6GHz BOM, 5V; 25°C) Software S2P 194 KB
F1490 S-Parameters (2-Port, 2.5GHz BOM, 5V; 25°C) Software S2P 195 KB
F1490 EVK Information Software RAR 4.89 MB
F1490_3P_-25dBm_P1IN_P2O_P3_4_5V_75mA_R11K8ohm_R2150ohm Software S3P 181 KB
Other
RF Amplifiers with Zero-Distortion Technology Product Brief PDF 981 KB
F1490 3-Port S-Parameter Model Report PDF 451 KB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB

Boards & Kits

Part Number Title Type Company
F1490EVB-2P5 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 2.5GHz Evaluation Renesas
F1490EVB-3P6 Evaluation Board for the F1490, Tuned to a Central Tendency of Frequency of 3.6GHz Evaluation Renesas