The SLG47105 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2 x 3 mm QFN package. One time programmable (OTP) Non-Volatile Memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells. Integrated dual H-Bridge/quad Half-Bridge functionality allows driving different loads up to 2A per output with up to 13.2V voltage. The SLG47105 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications. This highly versatile device allows a wide variety of mixed-signal functions to be designed alongside with high-voltage capabilities within a tiny and thermally efficient IC.
SLG47105 | SLG47115 | |
VDD2 | 3.0 - 13.2 | 4.5 - 26.4 |
Peak Output Current IPK (A) | 2 | 3 |
GPIOs (#) | 12 | 10 |
Special Features | 2x H-/4x Half- Bridge, 2x PWM, 2x CCMP, Int&Diff Amp, Pattern Generator | 1x H-/2x Half- Bridge, 2x PWM, CCMP, Int&Diff Amp, Pattern Generator |
View Product |
Title | Type | Date | |
---|---|---|---|
PDF4.03 MB
|
Datasheet
|
||
PDF1.04 MB Related Files:
|
Application Note
|
||
PDF641 KB Related Files:
|
Application Note
|
||
PDF1.19 MB Related Files:
|
Application Note
|
||
PDF1.04 MB Related Files:
|
Application Note
|
||
PDF1.88 MB Related Files:
|
Application Note
|
||
PDF560 KB Related Files:
|
Application Note
|
||
PDF561 KB Related Files:
|
Application Note
|
||
PDF333 KB Related Files:
|
Application Note
|
||
PDF1.21 MB Related Files:
|
Application Note
|
||
PDF937 KB Related Files:
|
Application Note
|
||
PDF754 KB Related Files:
|
Application Note
|
||
PDF728 KB Related Files:
|
Application Note
|
||
PDF510 KB Related Files:
|
Application Note
|
||
PDF792 KB Related Files:
|
Application Note
|
||
PDF881 KB Related Files:
|
Application Note
|
||
PDF2.00 MB Related Files:
|
Application Note
|
||
PDF1019 KB Related Files:
|
Application Note
|
||
PDF831 KB Related Files:
|
Application Note
|
||
PDF738 KB Related Files:
|
Application Note
|
||
PDF678 KB Related Files:
|
Application Note
|
||
PDF4.77 MB
|
Brochure
|
||
PDF533 KB
|
Device Errata
|
Go Configure™ Software HubGo Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices. | Software Package | Renesas |
The SLG47105V-SKT includes the SLG4SA20HV-20x30 socket adapter and 50 SLG47105V samples.
The evaluation board for SLG47105V has been developed for testing designs with all features and high current loads.
The HVPAK SLG47105 Demo Board has been developed for testing designs based on SLG47105 with built-in DCM, Stepper Motor and LED.
The SLG47105V-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the GreenPAK DIP Adapter (SLG4SA-DIP) to use it with the...
GreenPAK DIP Adapter for GreenPAK Advanced Development Board. Allows the use of the SLG46xxxV-DIP Proto boards with the GreenPAK Advanced Development Board. Acts as the...
Provides full programming, emulation, and testing functions for GreenPAK devices. For use with SLG46xxxX-SKT sockets kits.
Working in tandem with the GreenPAK...
The SLG4DVKDIP is perfect for breadboarding and fast prototyping. Working in tandem with the GreenPAK Designer software, GreenPAK DIP Development Board allows designers...
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.