Image

Low energy consumption, miniaturization and functional integration are the main trends in modern consumer electronics. AnalogPAK products perfectly accomplish these requirements.
Embedded high-performance analog blocks, such as operational amplifiers, can be configured and controlled by customer-defined logic functions to implement various Wake/Sleep scenarios as well as improve accuracy. All macrocells are packed in one IC to achieve a high integration level of common analog and digital components.
Go to GreenPAK Training Video Library