Overview

Description

The P9261-3C-CRB is a turnkey 15 Watt, Qi-compliant wireless power transmitter triple coil reference kit for fast prototyping and design integration. This will enable customers to have faster time to market with a WPC Qi qualified MP-A13 three coils solution. The kit consists of an easy-to-use 3-coil WPC Tx type reference board and 15W EPP receiver board, P9221-R-EVK and comprehensive design collateral that significantly eases design-in effort and minimizes time-to-market.

An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9261 based solution is well-suited for automotive in-vehicle wireless power charging. It meets AEC-Q100, grade 2 standard and CISPR-25 EMI/EMC performance.

Need a 15W Qi wireless power receiver too? See the P9221-R-EVK.

Features

Features

  • AEC-Q100, grade 2 qualified for automotive applications
  • Supports wireless power receivers up to 15W and iOS and Android wireless fast charging
  • Easy to use GUI/API for system status and tuning
  • 4.25V to 21V operating range  
  • Fixed frequency and duty cycle wireless power topology
  • WPC Qi 1.2.4 compliant for interoperability
  • Integrated microcontroller with OTP program memory and supports external flash memory
  • Supports I²C and SPI interfaces
  • Simultaneous voltage and current ASK demodulation scheme
  • Integrated drivers for external power FETs and current voltage sensing
  • Low standby power
  • Integrated Step-down Switching Regulator for internal blocks to increase overall efficiency
  • Advanced foreign objects detection (FOD) function
  • Supports LEDs for status indication
  • Over-current, over-voltage and over-temperature protection
  • Low EMI, meets CISPR-25 EMI/EMC requirement

Applications

Documentation

Title Type Date
PDF1.99 MB
Manual - Hardware
PDF105 KB
Application Note
PDF339 KB
Application Note
PDF1.42 MB
Application Note
PDF482 KB
Application Note
PDF692 KB
Application Note
PDF3.23 MB
Application Note
XLSX17 KB
Other
PDF112 KB
Schematic

Design & Development

Software & Tools

Software Downloads

Title Type Date
ZIP32 KB
Software & Tools - Other
7Z639 KB
Software & Tools - Other
ZIP981 KB
Software & Tools - Software
XLSX38 KB
Software & Tools - Software

Videos & Training

P9261-3C-CRB Customer Reference Board, 15W Automotive Wireless Power Transmitter Solution