Power & Power Management

Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Low drive current
  • Low on-resistance
    RDS(on) = 5.3 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free
  • High density mounting

Documentation

Title Type Date
PDF145 KB
Datasheet
PDF3.27 MB日本語
Application Note
PDF648 KB日本語
Application Note

Design & Development

Models

Title Type Date
LIB3 KB
Model - Other

Support