RX23E-A Thermoelectric Peltier Controller Reference Design
This is a reference design of a thermoelectric Peltier controller using an high-precision AFE-mounted MCU, RX23E-A. It is capable of realizing measurement, calculation...
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 127 KB | |
Brochure | PDF 8.73 MB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
4 items
|
This is a reference design of a thermoelectric Peltier controller using an high-precision AFE-mounted MCU, RX23E-A. It is capable of realizing measurement, calculation...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Standard Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
RJK0654DPB-00#J5 circleActive Samples Available |
LFPAK | LFPAK56 | Embossed Tape | 1 | 1.221 | Get Samples, |