MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 2.1 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free
  • Product Options

    Part Number Part Status Pkg. Type Carrier Type Buy Sample
    Active LFPAK Embossed Tape
    Availability

    Documentation & Downloads

    Title language Type Format File Size Date
    Datasheets & Errata
    RJK0330DPB-01 Datasheet Datasheet PDF 92 KB
    Technical Updates
    PCN of Marking for Power Transistors 日本語 Technical Update PDF 92 KB
    Application Notes & White Papers
    Attention of Handling Semiconductor Devices 日本語 Application Note PDF 648 KB
    Downloads
    RJK0330DPB-01 SPICE Data Model LIB 3 KB