Overview

Description

Renesas offers easy-to-use starter kits for evaluation. They include an evaluation board with reference design and sample firmware for fast prototyping.

  • Hardware and software for initial evaluation.
  • Enables evaluation of the device function and performance.
  • E1 emulator connector for on-chip debugging.
  • Provides sample code including all basic functions of battery management (supported by CS+ integrated development environment (evaluation edition)).
  • Users can monitor battery status such as voltage, current and temperature using the USB-SMBus protocol converter and PC application.
  • Provides a plugin to change the parameters for battery management on CS+ (QE for Battery Management)

Please refer to the One Page Guides.

To request the starter kit reference boards and sample code, please contact your regional sales channel.

Applications

Documentation

Type Title Date
Brochure PDF 207 KB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
2 items
Battery Fuel Gauge IC Starter Kit