ISL9113A

Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch

Product Status: Mass Production

OVERVIEW

The ISL9113A provides a power supply solution for devices powered by three-cell alkaline, NiCd, NiMH, or one-cell Li-Ion/Li-Polymer batteries. It offers either a fixed 5V or an adjustable output option for USB-OTG or portable HDMI applications. The device is guaranteed to supply 500mA from a 3V input and 5V output, and has a typical 1.3A peak current limit. High 1.8MHz switching frequency allows for the use of tiny, low-profile inductors, and ceramic capacitors to minimize the size of the overall solution.

The ISL9113A is an internally compensated, fully integrated synchronous converter optimized for efficiency with minimal external components. At light load, the device enters Skip mode and consumes only 20μA of quiescent current, resulting in higher efficiency at light loads and maximum battery life.

The device is available in an 8 Ld DFN package.

KEY FEATURES

  • Up to 95% efficiency at typical operating conditions
  • Input voltage range: 0.8V to 4.7V
  • Output current: Up to 500mA (VBAT = 3.0V, VOUT = 5.0V)
  • Low quiescent current: 20μA (typical)
  • Logic control shutdown (IQ < 1μA)
  • 1.2V EN high logic
  • Output disconnect during shutdown
  • Skip mode under light-load condition
  • Undervoltage lockout
  • Fault protection: OVP, OTP, short-circuit
  • 8 Ld 2mmx2mm DFN Package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL9113A
Basic Information
Production Status
Mass Production
# of Outputs
1
Topology [Rail 1]
Boost
Input Voltage Min (V) [Rail 1]
0.8
Input Voltage Max (V) [Rail 1]
4.7
Output Voltage Min (V) [Rail 1]
1
Output Voltage Max (V) [Rail 1]
5.2
Output Current Max (A) [Rail 1]
0.5
IQ [Rail 1]
20 µA
Switching Freq. (max) (MHz)
2
Switching Freq. (min) (MHz)
1.5
Max Duty Cycle (%)
-
Qualification Level
Standard
Peak Efficiency (%)
95
POR
No
BOM Total Footprint (mm2)
4
SYNCH Capability
No
Control Type
Current Mode
Switching Frequency Range (MHz)
1.5 to 2.0 MHz
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Cross Reference

Intersil Cross Reference

Cross-reference based on data from industry sources. Support for the online tool has been discontinued, but the data is still available.

Download

Knowledge Base

Switching Regulators FAQs

Find answers to common questions, support articles and development hints.


FAQs

Related Boards and Kits

Related Videos

3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR, ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR, ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.
3:02
Find out how the highly efficient, compact 12V synchronous buck regulator family can meet your power requirements for 12V rails.
9:50
This webinar introduces three buck-boost regulators in QFN packages, ISL91127IR, ISL91107IR, ISL9120IR, for battery-powered portable devices.
3:57
This webinar introduces the ISL85003 and ISL85003A synchronous buck (step-down) regulators with integrated high-side and low-side FETs.
11:01
This webinar introduces the ISL78233, ISL78234 and ISL78235 automotive grade synchronous buck regulators for point-of-load applications.

Action Needed