ISL8118

3.3V to 20V Single-Phase PWM Controller with Integrated 2A/4A MOSFET Drivers

Product Status: Mass Production

OVERVIEW

The ISL8118 is a single-phase PWM controller featuring an input voltage range of +3.3V to +20V and integrated MOSFET drivers. Utilizing voltage-mode operation with input voltage feed-forward compensation, the ISL8118 maintains a constant loop gain, providing optimal transient response for applications with a wide input operating voltage range.

The output voltage can be precisely regulated down to 0.591V with a system tolerance of ±1.0% over the industrial temperature range and line and load variations. A external reference input is provided to bypass the internal reference for voltage tracking or DDR memory applications. The compact 28 Ld 5x5 QFN package, integrated linear regulator as well as the external linear regulator drive option, integrated differential remote sense amplifier and integrated voltage margining with adjustable upper and lower settings decrease external component count and reduce board space requirements.

Programmable soft-start with pre-biased load capability, adjustable operating frequency from 250kHz to 2MHz, sourcing and sinking overcurrent protection, overvoltage and undervoltage protection, and power-good indication with programmable delay combine to make the ISL8118 a superior choice for many power supply systems.

KEY FEATURES

  • Wide Input Voltage Range: +3.3V to +20V
  • High-Speed 2A/4A MOSFET Gate Drivers that Operate from 2.9V to 5.6V
  • Operating Junction Temperature Range –40°C to +125°C
  • External Reference Input
  • Input Voltage Feed-forward Compensation
  • Internal Linear Regulator
  • External Linear Regulator Drive Available
  • High System Accuracy:
  • ±0.68% Over the Range of 0°C to +70°C
  • ±1.00% Over the Range of -40°C to +85°C
  • Programmable Operating Frequency from 250kHz to 2MHz
  • Programmable Soft-Start with Pre-biased Load Capability
  • Integrated Unity-Gain Differential Remote Sense Amplifier
  • Enable Input with Voltage Monitoring Capability
  • Integrated Voltage Margining with Independent Upper and Lower Settings
  • Overvoltage and Undervoltage Protection
  • Low-Side and High-Side MOSFET Current Sensing
  • Overcurrent Protection for Sourcing and Sinking Currents
  • Power-Good Indicator with Programmable Delay
  • Compact 28 Ld 5x5 QFN Package
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL8118
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
3.3
Input Voltage Max (V)
20
Output Voltage Min (V)
0.6
Output Voltage Max (V)
20
Output Current Max (A)
30
VBIAS (min)
2.9 V
VBIAS (max) (V)
5.6
Qualification Level
Standard
Bias Voltage Range (V)
2.9 to 5.6
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password