ISL62391

High-Efficiency, Triple-Output System Power Supply Controller for Notebook Computers

Product Status: Mass Production

OVERVIEW

The ISL62391 controller generates supply voltage for battery-powered systems. It includes two pulse-width modulation (PWM) controllers, adjustable from 0.6V to 5.5V, and a linear regulator (LDO3) that generates a fixed 3.3V and can deliver up to 100mA. The ISL62391 includes on-board power-up sequencing, a power-good (PGOOD) output, digital soft-start, and internal soft-stop output discharge that prevents negative voltages on shutdown.

The patented R3 PWM control scheme provides a low jitter system with fast response to load transients. Light-load efficiency is improved with period-stretching discontinuous conduction mode (DCM) operation. To eliminate noise in audio frequency applications, an ultrasonic DCM mode is included, which limits the minimum switching frequency to 28kHz.

The ISL62391, ISL62391C and ISL62392, ISL62392C are identical except for how their overvoltage protection is handled. The ISL62391 utilizes a tri-state overvoltage scheme, whereas the ISL62392 employs a soft-crowbar method.

The ISL62391 is available in a 28 Ld 4x4 TQFN package and operates over the extended temperature range
(-40°C to +100°C).

KEY FEATURES

  • High Performance R3 Technology
  • Fast Transient Response
  • ±1% Output Voltage Accuracy
  • 2 Fully Programmable Switch-Mode Power Supplies
  • Programmable Switching Frequency
  • Fixed 3.3V LDO Output
  • Internal Soft-Start and Soft-Stop Output Discharge
  • Wide Input Voltage Range: 5.5V to 25V
  • Full and Ultrasonic Pulse-Skipping Mode
  • Power-Good Indicator
  • Overvoltage, Undervoltage and Overcurrent Protection
  • Thermal Monitor and Protection
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL62391
Basic Information
Production Status
Mass Production
# of Outputs
3
Input Voltage Min (V)
5.5
Input Voltage Max (V)
25
Output Voltage Min (V)
0.6
Output Voltage 1 Max (V)
5.5
Output Current 1 Max (A)
20
Switching Frequency (kHz)
200 to 600
Output Current 2 Max (A)
20
Output Voltage 2 Max (V)
5.5
Output Voltage 3 Max (V)
3.3
Linear Output
Yes
DDR Capable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +100

Action Needed