ISL6506B

Multiple Linear Power Controller with ACPI Control Interface

Product Status: Mass Production

OVERVIEW

The ISL6506 complements other power building blocks (voltage regulators) in
ACPI-compliant designs for microprocessor and computer applications. The IC integrates the control of the 5VDUAL and 3.3VDUAL rails into an 8 Ld EPAD SOIC package. The ISL6506 operating mode (active outputs or sleep outputs) is selectable through two digital control pins; S3 and S5 .

A completely integrated linear regulator generates the 3.3VDUAL voltage plane from the ATX supply's 5VSB output during sleep states (S3, S4/S5). In active states (during S0 and S1/S2), the ISL6506 uses an external N-Channel pass MOSFET to connect the outputs directly to the 3.3V input supplied by an ATX power supply, for minimal losses.

The ISL6506 powers up the 5VDUAL plane by switching in the ATX 5V output through an NMOS transistor in active states, or by switching in the ATX 5VSB through a PMOS (or PNP) transistor in S3 sleep state. In S4/S5 sleep states, the ISL6506 and ISL6506B 5VDUAL output is shut down. In the ISL6506A, the 5VDUAL output stays on during S4/S5 sleep states.

Functionally, the ISL6506 and ISL6506B are identical. The ISL6506B, however, features a 2A current limit on the internal 3.3V LDO while the ISL6506 has a 1A current limit. The ISL6506A has a 1A current limit on the internal 3.3V LDO.

KEY FEATURES

  • Provides 2 ACPI-Controlled Voltages
  • 5VDUAL USB/Keyboard/Mouse
  • 3.3VDUAL/3.3VSB PCI/Auxiliary/LAN
  • Excellent 3.3VDUAL Regulation in S3/S4/S5
  • ±2.0% over temperature
  • 1A Capability on ISL6506 and ISL6506A
  • 2A Capability on ISL6506B
  • Small Size; Very Low External Component Count
  • Over-Temperature Shutdown
  • Pb-Free Available (RoHS Compliant)

PARAMETRICS

Parameters
ISL6506B
Basic Information
Production Status
Mass Production
Chip Set Supported
i810, i815, i820, i845, i865, i875, i915, i925, i945, i955 for ICH4, ICH5, ICH6, ICH8
Memory Regulator (V)
No
Integrated Clock Regulator
No
Southbridge Resume Well Regulator (V)
No
VID Regulator (V)
No
Qualification Level
Standard
Temperature Range
0 to +70

Confirm below disclaimers

Input Renesas account name and password