ISL6132

Multiple Voltage Supervisory ICs

Product Status: Mass Production(*)

OVERVIEW

The ISL6131 and ISL6132 are a family of high-accuracy, multi-voltage supervisory ICs designed to monitor voltages greater than 0.7V in applications ranging from microprocessors to industrial power systems. The ISL6131 is an undervoltage four-supply supervisor, and the ISL6132 is a two-voltage supervisor monitoring for undervoltage (UV) and overvoltage (OV) conditions.

Both ICs feature four external resistor programmable voltage monitoring (VMON) inputs, each with a related STATUS output that individually reports the related monitor input condition. In addition, there is a Power-Good (PGOOD) signal that asserts high when the STATUS outputs are in their correct state. A stability delay of approximately 160ms ensures that the monitored supply is stable before STATUS and PGOOD are released to go high. The PGOOD and STATUS outputs are open-drain to allow OR’ing of the signals and interfacing to a wide range of logic levels.

STATUS and PGOOD outputs are guaranteed to be valid with IC bias lower than 1V, eliminating concern about STATUS and PGOOD outputs during IC bias up and down. VMON inputs are designed to ignore momentary transients on the monitored supplies.

KEY FEATURES

  • Operates from 1.5V to 5.5V Supply Voltage
  • Four Adjustable Voltage Monitoring Thresholds
  • 150ms STATUS/PGOOD Stability Time Delay
  • Four Individual Open Drain STATUS Outputs
  • Guaranteed STATUS/PGOOD Valid to VDD <1V
  • VDD and VMON Glitch Immunity
  • VDD Lock-Out
  • 4mm X 4mm QFN Package
  • Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Package Outline
  • Near Chip Scale Package footprint, which improves PCB efficiency and has a thinner profile
  • Pb-Free (RoHS Compliant)

PARAMETRICS

Parameters
ISL6132
Basic Information
Production Status
Mass Production(*)
# of Voltage Monitors
2x2 2(UV) 2(OV)
Monitor Voltage Min (V)
1.5
Monitor Voltage Max (V)
5.5
VMONITOR
Adj to 0.7V Ref
Reset Output Type
Active Low
Manual Reset
Yes
TwinPin™ MR#/RST#
No
WDT
No
Adjustable POR Timeout
No
Features
PGOOD, Individual Reset Outputs, UV/OV Monitor
Adjustable Vtrip
Yes
Fixed Vtrip
No
Bus/Output Interface
N/A
Input Voltage Min (V)
1.5
Input Voltage Max (V)
5.5
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed