ISL8202M

3A Single Channel High Efficiency DC/DC Step-Down Power Module

Product Status: Mass Production

OVERVIEW

The ISL8202M power module is a single channel synchronous step-down complete power supply, capable of delivering up to 3A of continuous current. Operating from a single 2.6V to 5.5V input power rail and integrating controller, power inductor and MOSFETs, the ISL8202M only requires a few external components to operate and is optimized for space constrained and portable battery operated applications.

Based on current mode PWM control scheme, the ISL8202M provides a fast transient response and excellent loop stability as well as a very low duty cycle with an adjustable output voltage as low as 0.6V and better than 1.6% accuracy over line and load conditions. Operation frequency is selectable through an external resistor, with a 1.8MHz default setting, or may be synchronized with an external clock signal up to 3.5MHz. The ISL8202M also implements a selectable PFM mode to improve light-load efficiency and a 100% duty cycle LDO mode to extend battery life. A programmable soft-start reduces the inrush current required from the input supply while an automatic output discharge ensures a soft stop. Dedicated enable pin and power-good flag allow for easy system power rails sequencing.

An array of protection features, including input Undervoltage Lockout (UVLO), over-temperature, overcurrent/short-circuit with hiccup mode, overvoltage and negative overcurrent, guarantees safe operations under abnormal operating conditions.

The ISL8202M is available in a compact RoHS compliant 22 Ld 4.5x7.5x1.85mm QFN package.

KEY FEATURES

  • 3A single channel complete power supply
  • Integrates controller, MOSFETs and inductor
  • Pin compatible with the 5A ISL8205M
  • 2.6V to 5.5V input voltage range
  • Adjustable output voltage range
  • As low as 0.6V with ±1.6% accuracy over line/load/temperature
  • Up to 95% efficiency
  • Default 1.8MHz current mode control operations
  • 680kHz to 3.5MHz resistor adjustable
  • External synchronization up to 3.5MHz
  • Selectable light-load efficiency mode
  • 100% duty cycle LDO mode
  • Programmable soft-start
  • Soft-stop output discharge
  • Dedicated enable pin and power-good flag
  • UVLO, over-temperature, overcurrent, overvoltage and negative overcurrent protections
  • Overcurrent/short-circuit hiccup mode
  • 4.5mmx7.5mmx1.85mm 22 Ld QFN package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL8202M
Basic Information
Production Status
Mass Production
iSim Model
YES
Input Voltage Min (V)
2.6
Input Voltage Max (V)
5.5
Output Voltage Min (V)
0.6
Output Voltage Max (V)
5
Output Current Max (A)
3
IQ
13 mA
Peak Efficiency (%)
95
POR
Yes
Switching Freq. (max) (MHz)
3.5
Switching Freq. (min) (MHz)
0.68
Control Type
Current Mode
SYNCH Capability
Yes
Current Sharing
No
Tracking
No
Digital
No
Qualification Level
Standard
PVin_max (V)
5.5
PVin_min (V)
2.6
Switching Frequency Range (MHz)
0.680 to 3.5
Can Sample
YES
Temperature Range
-40 to +85

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

Power Modules FAQs

Find answers to common questions, support articles and development hints.


FAQs

Featured White Papers

Power Modules Achieve Superior Load Transient Response

Power Modules Achieve Superior Load Transient Response

Learn how Renesas power modules meet the transient requirements of high-performance microprocessors and memory cards in power supplies.

Related Videos

3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market and lowest development risks.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market and lowest development risks.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.
3:53
Learn how the ISL8215M power module delivers the highest power density while providing a fully integrated solution for the fastest time to market and lowest development risks.
7:36
This webinar reviews some of the key specifications of the ISL8215M, a high power density and high conversion efficiency power module.
5:39
This video demonstrates ISL8202M and ISL8205M power modules' better efficiency and lower power consumption at light-load.
13:57
Learn about the feature set, performance and applications of the ISL8202M and ISL8205M DC to DC step-down power modules.

Industry-Leading 10A and 15A Fully Encapsulated PMBus Power Modules

The ISL828xM hybrid digital and ISL821xM analog power modules feature integrated LDOs that enable single-supply operation. They leverage Renesas’ patented R4™ high-speed control loop architecture with inherent line voltage feed-forward, providing designers a unique combination of ultra-fast load transient response and high noise immunity. Their proprietary Grid HDA package offers unmatched electrical and thermal performance through a single-layer conductive package substrate that efficiently transfers heat from the module to the system board, and dissipates it without requiring airflow or heatsinks – even under heavy load conditions.

Key Features of the Newest Power Module Family

Parameters ISL8282M ISL8280M ISL8212M ISL8210M
Load Current (A) 15 10 15 10
Minimum VIN (V) 4.5 4.5 4.5 4.5
Maximum VIN (V) 16.5 16.5 16.5 16.5
Minimum VOUT (V) 0.5 0.5 0.5 0.5
Maximum VOUT (V) 5 5 5 5
Peak Efficiency (%) 95.2 95.2 95.2 95.2
POR Yes Yes Yes Yes
Minimum Switching Frequency (kHz) 255 255 255 255
Maximum Switching Frequency (kHz) 1130 1130 1130 1130
Control Type R4 R4 R4 R4
Sync Capability No No No No
Load Sharing No No No No
PMBus Yes Yes No No

Action Needed