ISL6596

Synchronous Rectified MOSFET Driver

Product Status: Mass Production(*)

OVERVIEW

The ISL6596 is a high frequency, MOSFET driver optimized to drive two N-Channel power MOSFETs in a synchronous buck converter topology. This driver combined with Intersil's Multi-Phase Buck PWM controllers forms a complete singlestage core-voltage regulator solution with high efficiency performance at high switching frequency for advanced microprocessors.

The IC is biased by a single low voltage supply (5V), minimizing driver switching losses in high MOSFET gate capacitance and high switching frequency applications. Each driver is capable of driving a 3nF load with less than 10ns rise/fall time. Bootstrapping of the upper gate driver is implemented via an internal low forward drop diode, reducing implementation cost, complexity, and allowing the use of higher performance, cost effective N-Channel MOSFETs. Adaptive shoot-through protection is integrated to prevent both MOSFETs from conducting simultaneously.

The ISL6596 features 4A typical sink current for the lower gate driver, enhancing the lower MOSFET gate hold-down capability during PHASE node rising edge, preventing power loss caused by the self turn-on of the lower MOSFET due to the high dV/dt of the switching node.

The ISL6596 also features an input that recognizes a high-impedance state, working together with Intersil multi-phase 3.3V or 5V PWM controllers to prevent negative transients on the controlled output voltage when operation is suspended. This feature eliminates the need for the schottky diode that may be utilized in a power system to protect the load from negative output voltage damage.

KEY FEATURES

  • Drives Two N-Channel MOSFETs
  • Adaptive Shoot-Through Protection
  • 0.4Ω On-Resistance and 4A Sink Current Capability
  • Supports High Switching Frequency
  • Fast Output Rise and Fall Time
  • Low Tri-State Hold-Off Time (20ns)
  • Support 3.3V and 5V PWM Input
  • Low Quiescent Supply Current
  • Power-On Reset
  • Expandable Bottom Copper Pad for Heat Spreading
  • Dual Flat No-Lead (DFN) Package
  • Compliant to JEDEC PUB95 MO-220 QFN-Quad Flat No Leads-Product Outline
  • Near Chip-Scale Package Footprint; Improves PCB Efficiency and Thinner in Profile
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL6596
Basic Information
Production Status
Mass Production(*)
VIN/VPWM (max) (V)
3.3 and 5
VDRIVE (V)
5
Output Per Driver UGATE Source|Sink (A)
2|2
Output Per Driver LGATE Source|Sink (A)
2|4
Phase Voltage Min (V)
GND - 0.3VDC GND - 8V (<20ns)
Phase Voltage Max (V)
15VDC, 30V (<100ns)
No Load IS (max) (mA)
Almost negligible
IS
0.19 mA
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Confirm below disclaimers

Input Renesas account name and password