OVERVIEW
The EL7232 3-state drivers are particularly well suited for ATE and microprocessor based applications. The low quiescent power dissipation makes this part attractive in battery applications. The 2A peak drive capability, makes the EL7232 an excellent choice when driving high speed capacitive lines, as well. The input circuitry provides level shifting from TTL levels to the supply rails. The EL7232 is available in 8 Ld PDIP and 8 Ld SO packages.
KEY FEATURES
- 3-State output
- 3V and 5V input compatible
- Clocking speeds up to 10MHz
- 20ns Switching/delay time
- 2A Peak drive
- Low, matched output impedance 5Ω
- Low quiescent current 2.5mA
- Wide operating voltage 4.5V to 16V
- Pb-free available (RoHS compliant)
BLOCK DIAGRAM

PARAMETRICS
Parameters
EL7232
Basic Information
Production Status
Mass Production(*)
# of Drivers
2
Input Voltage Max (V)
15
Max Operating Frequency
10 MHz
Peak Output Current IPK
2 A
Rise Time
10 ns
Fall Time
13 ns
Turn On Delay (ns)
18
Turn Off Delay (ns)
20
IS
2.5 mA
VBIAS (min)
4.5 V
RDS (ON)
4 Ω
Input Signal Range (V)
0 to VP
Input Supply Range (V)
+4.5 to +15
Output Signal Range (V)
0 to +15
Qualification Level
Standard
Input Signal Max (V)
15
Input Supply VP (max)
15 V
Input Supply VP (min)
4.5 V
Output Signal (max) (V)
15
Output Signal (min) (V)
0
Can Sample
YES
Temperature Range
-40 to +85