HIP2104

60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO and Two Internal LDO’s 12V and 3.3V

Product Status: Mass Production

OVERVIEW

The HIP2103 and HIP2104 are half-bridge drivers designed for applications using DC motors, 3-phase brushless DC motors, or other similar loads.

The two inputs (HI and LI) independently control the high-side driver (HO) and the low-side driver (LO). HI and LI can be configured to enable/disable the device, which lowers the number of connections to a microcontroller and the cost.

The low IDD bias current in the Sleep Mode prevents battery drain when the device is not in use, which eliminates the need for an external switch to disconnect the driver from the battery.

Integrated pull-down resistors on all of the inputs (LI, HI, VDen, and VCen) reduce the need for external resistors. An active low resistance pull-down on the LO output ensures that the low-side bridge FET remains off during the Sleep Mode or when VDD is below the Undervoltage Lockout (UVLO) threshold.

The HIP2104 has a 12V linear regulator and a 3.3V linear regulator with separate enable pins. The 12V regulator provides internal bias for VDD and the 3.3V regulator provides bias for an external microcontroller (and/or other low voltage ICs), which eliminates the need for discrete LDOs or DC/DC converters.

KEY FEATURES

  • 60V maximum bootstrap supply voltage
  • 3.3V and 12V LDOs with dedicated enable pins (HIP2104)
  • 5µA sleep mode quiescent current
  • VDD undervoltage lockout
  • 3.3V or 5V CMOS compatible inputs with hysteresis
  • Integrated bootstrap FET (replaces traditional boot strap diode)
  • HIP2103 is available in a 3x3mm, 8 Ld TDFN package
  • HIP2104 is available in a 4x4mm, 12 Ld DFN package
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HIP2104
Basic Information
Production Status
Mass Production
Max Bootstrap Supply Voltage (V)
60
VBIAS (max) (V)
14
Peak Pull-up Current
1 A
Peak Pull-down Current
2 A
Turn-On Prop Delay (ns)
23
Turn-Off Prop Delay (ns)
27
Rise Time
21 ns
Fall Time
17 ns
Input Logic Level
3.3V/TTL
Charge Pump
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Design Resources and Tools

Design Tool

 PowerNavigator Software

Configure and monitor digital-DC devices. Easily change features and functions of your power supply design with a simple GUI.

Design

Simulation Tool

iSim Online Designer

Select supporting components, build your schematic and validate your power management and op amp designs.

Simulate

Selection Tool

 PowerCompass Online Tool

The PowerCompass™ tool helps you find Renesas parts that match your requirements, performs system analysis & more.

Design

Knowledge Base

MOSFET Drivers FAQs

Find answers to common questions, support articles and development hints.


FAQs

Featured White Papers

Related Videos

11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.
11:20
This introductory course on power electronics discusses the basic building blocks of a DC/DC power system.
3:18
Renesas demonstrates the HIP2103 and HIP2104 half bridge drivers designed for 3-phase, brushless DC (BLDC) motors or other applications with similar loads.
6:34
The HIP2103 and HIP2104 are half bridge drivers designed for applications using DC motors, three-phase brushless DC motors, or other similar loads.
2:55
The HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, presented at APEC 2013.

Action Needed