Browse Products

Use the following table to identify which Renesas drivers will best meet the needs of your next project:

Device Characteristic ISL89163/4/5 EL7104 ISL89410/1/2 EL7202/12/22 EL7242/52
Peak Output Drive Current 6A 4A 2A 2A 2A
Operating Range Min/Max 4.5V/16V 4.5V/15V 4.5V/18V 4.5/15V 4.5/15V
Logic Inputs per Output/Drive Outputs 2/2 1/1 1/1 1/2 2/2
Rise/Fall/(ns) Capacitance 20/20/
10,000pF
7.5/10/
1000pF
10/13/
1000pF
10/13/
1000pF
20/20/
1000pF
Turn-on/Turn-off Delays (ns) 25/25 18/18 18/20 18/20 20/20
About Renesas MOSFET Drivers

Renesas' family of low-side FET drivers are very high-speed matched dual-drivers capable of delivering peak currents of 2.0 amps into highly capacitive loads and excellent at driving large capacitive loads with minimal delay and switching times.

The high-speed performance is achieved by means of a proprietary "Turbo-Driver" circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10 fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS devices. Dynamic switching losses are minimized with non-overlapped drive techniques.

Family Values

  • High Noise Immunity
  • Improved Clocking Rate
  • Improved Response Times
  • Industry Standard Driver Replacement
  • Low Input Capacitance
  • Low Output Impedance
  • Low Supply Current
  • Matched Rise and Fall Times
  • Pb-Free Available (RoHS compliant)
  • Reduced Clock Skew
  • Wide Operating Voltage Range

Applications

  • Clock/Line Drivers
  • CCD Drivers
  • Ultra-Sound Transducer Drivers
  • Power MOSFET Drivers
  • Class D Switching Amplifiers
  • Ultrasonic And RF Generators
  • Pulsed Circuits
  • Undervoltage Shut-Down Circuits
  • Switch-Mode Power Supplies
  • Motor Controls
  • Latching Drivers
Logic Selection for ISL89163/4/5

High-Speed, Dual Channel, 6A, Power MOSFET Drivers with Enable Inputs

Choose Logic Configuration:

Logic Selection for EL7104

High-Speed, Single Channel, Power MOSFET Driver

Choose Logic Configuration:

Logic Selection for ISL89410/1/2

High-Speed, Dual Channel Power MOSFET Drivers

Choose Logic Configuration:

Logic Selection for EL7202/12/22

High-Speed, Dual Channel Power MOSFET Drivers

Choose Logic Configuration:

Logic Selection for EL7242/52

Dual Input, High-Speed, Dual Channel Power MOSFET Drivers

Choose Logic Configuration: