HIP1020

Single, Double or Triple-Output Hot Plug™ Controller

Product Status: Mass Production

OVERVIEW

The HIP1020 applies a linear voltage ramp to the gates of any combination of 3.3V, 5V, and 12V MOSFETs. The internal charge pump doubles a 12V bias or triples a 5V bias to deliver the high-side drive capability required when using more cost-effective N-Channel MOSFETs. The 5V/ms ramp rate is controlled internally and is the proper value to turn on most devices within the Device-Bay-specified di/dt limit. If a slower rate is required, the internally-determined ramp rate can be over ridden using an optional external capacitor.

When VCC = 12V, the charge pump ramps the voltage on HGATE from zero to 22V in about 4ms. This allows either a standard or a logic-level MOSFET to become fully enhanced when used as a high-side switch for 12V power control. The voltage on LGATE ramps from zero to 16V allowing the simultaneous control of 3.3V and/or 5V MOSFETs.

When VCC = 5V, the charge pump enters voltage-tripler mode. The voltage on HGATE ramps from zero to 12.5V in about 3ms while LGATE ramps to 12.0V. This mode is ideal for control of high-side MOSFET switches used in 3.3V and 5V power switching when 12V bias is not available.

KEY FEATURES

  • Rise Time Controlled to Device-Bay Specifications
  • No Additional Components Required
  • Internal Charge Pump Drives N-Channel MOSFETs
  • Drives any Combination of One, Two or Three Outputs
  • Internally-Controlled Turn-On Ramp
  • Optional Capacitor Selects Slower Rates
  • Prevents False Turn on During Hot Insertion
  • Operates using 12V or 5V Bias
  • Improves Device Bay Peripheral Size Cost and Complexity
  • Minimal Component Count
  • Tiny 5-Pin SOT23 Package
  • Controls Standard and Logic-Level MOSFETs
  • Compatible with TTL and 3.3V Logic Devices
  • Shutdown Current <1µA
  • Operating Current <3mA

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
HIP1020
Basic Information
Production Status
Mass Production
# of Outputs
3
Internal / External FET
Ext
VBIAS (min)
5 V
VBIAS (max) (V)
12
Controlled Voltages (V)
≤ Bias Voltage
Regulation or Latch-Off for Overcurrent
N/A
Reporting
N/A
UV/OV Feature
N/A
Qualification Level
Standard
Bias Voltage Range (V)
+12 or +5
Temperature Range
0 to +70