ZL6105

Digital DC/DC Controller with Drivers and Auto Compensation

Product Status: Mass Production

OVERVIEW

The ZL6105 is a digital power controller with integrated MOSFET drivers. Auto compensation eliminates the need for manual compensation design work. Adaptive performance optimization algorithms improve power conversion efficiency. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features.

The ZL6105 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3.3V to a multiphase current sharing supply operating from a 12V input. The ZL6105 eliminates the need for complicated power supply managers as well as numerous external discrete components.

The ZL6105 uses the I2 C/SMBus™ with PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between Zilker Labs devices.

The ZL6105 is pin for pin compatible with the ZL2008. The POLA VOUT table and compensation table have been removed. A new single resistor VOUT table and the Auto Compensation feature have been added.

KEY FEATURES

    Power Conversion
  • Efficient Synchronous Buck Controller
  • Auto Compensating PID Filter
  • Adaptive Light Load Efficiency Optimization
  • 3V to 14V Input Range
  • 0.54V to 5.5V Output Range (with margin)
  • ±1% Output Voltage Accuracy
  • Internal 3A MOSFET Drivers
  • Fast Load Transient Response
  • Current Sharing and Phase Interleaving
  • Snapshot™ Parameter Capture
  • Pb-Free (RoHs Compliant)

    Power Management
  • Digital Soft-start/stop
  • Power-Good/Enable
  • Voltage Tracking, Sequencing and Margining
  • Voltage, Current and Temperature Monitoring
  • I2C/SMBus Interface, PMBus Compatible
  • Output Voltage and Current Protection
  • Internal Non-volatile Memory (NVM)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ZL6105
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
3
Input Voltage Max (V)
14
Output Voltage Min (V)
0.54
Output Voltage Max (V)
5.5
Output Current Max (A)
40
IQ
16 mA
Switching Freq. (min) (MHz)
0.2
Switching Freq. (max) (MHz)
1.4
Peak Efficiency (%)
94
Integrated MOSFET Driver (s)
Yes
Integrated Power Mgmt
Yes
Qualification Level
Standard
Switching Frequency Range (MHz)
0.2 to 1.4
Temperature Range
-40 to +85

Action Needed