ZL6100

Adaptive Digital DC/DC Controller with Drivers and Current Sharing

Product Status: Mass Production

OVERVIEW

ZL6100 is a digital power controller with integrated MOSFET drivers. Current sharing allows multiple devices to be connected in parallel to source loads with very high current demands. Adaptive performance optimization algorithms improve power conversion efficiency across the entire load range. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features.

The ZL6100 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3.3V input to a multi-phase supply operating from a 12V input. The ZL6100 eliminates the need for complicated power supply managers as well as numerous external discrete components.

All operating features can be configured by simple pin-strap/resistor selection or through the SMBus™ serial interface. The ZL6100 uses the PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between other Zilker Labs devices.

KEY FEATURES

    Power Conversion
  • Efficient Synchronous Buck Controller
  • Adaptive Light Load Efficiency Optimization
  • 3V to 14V Input Range
  • 0.54V to 5.5V Output Range (with Margin)
  • ±1% Output Voltage Accuracy
  • Internal 3A MOSFET Drivers
  • Fast Load Transient Response
  • Current Sharing and Phase Interleaving
  • Snapshot™ Parameter Capture
  • 36 Ld 6mmx6mm QFN Package
  • Pb-Free (RoHS Compliant)

    Power Management
  • Digital Soft-start/stop
  • Precision Delay and Ramp-up
  • Power-Good/Enable
  • Voltage Tracking, Sequencing and Margining
  • Voltage/Current/Temperature Monitoring
  • I2C/SMBus Interface (PMBus Compatible)
  • Output Voltage and Current Protection
  • Internal Non-volatile Memory (NVM)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ZL6100
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
3
Input Voltage Max (V)
14
Output Voltage Min (V)
0.54
Output Voltage Max (V)
5.5
Output Current Max (A)
40
IQ
16 mA
Switching Freq. (min) (MHz)
0.2
Switching Freq. (max) (MHz)
1.4
Peak Efficiency (%)
94
Integrated MOSFET Driver (s)
Yes
Integrated Power Mgmt
Yes
Qualification Level
Standard
Switching Frequency Range (MHz)
0.2 to 1.4
Temperature Range
-40 to +85

Action Needed