ZL2005P

Digital-DC™ Controller with Drivers and POLA/DOSA Trim

Product Status: Mass Production

OVERVIEW

The ZL2005P is an innovative mixed-signal power conversion and management IC that combines a compact, efficient, synchronous DC-DC buck controller, adaptive drivers and key power and thermal management functions in one IC, providing flexibility and scalability while decreasing board space requirements and design complexity. Zilker Labs' Digital-DC technology enables a unique blend of performance and features not available in either traditional analog or newer digital approaches, resolving the issues associated with providing multiple low-voltage power domains on a single PCB.

The ZL2005P is designed to be configured either as a standard ZL2005 or as POLA/DOSA compatible device.

All operating features can be configured by simple pin-strap selection, resistor selection or through the on-board serial port. The PMBus™-compliant ZL2005P uses the SMBus™ serial interface for communication with other Digital-DC products or a host controller.

KEY FEATURES

    Power Conversion
  • Efficient synchronous buck controller
  • 3 V to 14 V input range
  • 0.54 V to 5.5 V output range (with margin)
  • Optional output voltage setting with VADJ pin
  • ± 1% output accuracy
  • Internal 3 A drivers support >40 A power stage
  • Fast load transient response
  • Phase interleaving
  • RoHS compliant (6 x 6 mm) QFN package

    Power Management
  • Digital soft start/stop
  • Precision delay and ramp-up
  • Voltage tracking, sequencing and margining
  • Voltage/current/temperature monitoring
  • I2C/SMBus communication
  • Output overvoltage and overcurrent protection
  • Internal non-voltatile memory (NVM)
  • PMBus compliant

PARAMETRICS

Parameters
ZL2005P
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
3
Input Voltage Max (V)
14
Output Voltage Min (V)
0.54
Output Voltage Max (V)
5.5
Output Current Max (A)
40
IQ
16 mA
Switching Freq. (min) (MHz)
0.2
Switching Freq. (max) (MHz)
1.4
Peak Efficiency (%)
94
Integrated MOSFET Driver (s)
Yes
Integrated Power Mgmt
Yes
Qualification Level
Standard
Switching Frequency Range (MHz)
0.2 to 1.4
Temperature Range
-40 to +85

Action Needed