ZL2005

Digital-DC™ Integrated Power Management and Conversion IC

Product Status: Mass Production

OVERVIEW

The ZL2005 is an innovative mixed-signal power management and conversion IC that combines a compact, efficient, synchronous DC/DC buck controller, adaptive drivers and key power and thermal management functions in one IC, providing flexibility and scalability while decreasing board space requirements and design complexity. Zilker Labs' Digital-DC technology enables a unique blend of performance and features not available in either traditional analog or newer digital approaches, resolving the issues associated with providing multiple, low-voltage power domains on a single PCB.

The ZL2005 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3.3 V input to a multi-phase supply operating from a 12 V input. The ZL2005 eliminates the need for complicated power supply managers as well as numerous external discrete components.

All operating features can be configured by simple pin-strap selection, resistor selection or through the on-board serial port. The PMBus™-compliant ZL2005 uses the SMBus™ serial interface for communication with other Digital-DC products or a host controller.

KEY FEATURES

    Power Management
  • Digital soft start/stop
  • Precision delay and ramp-up
  • Power good/enable
  • Voltage tracking, sequencing and margining
  • Voltage/current/temperature monitoring
  • I2C/SMBus communication
  • Output overvoltage and overcurrent protection
  • PMBus compliant

    Power Conversion
  • Efficient synchronous buck controller
  • 3 V to 14 V input range
  • 0.6 V to 5.5 V output range
  • ±1% output accuracy
  • Internal 3 A drivers support >30 A power stage
  • Fast load transient response
  • Phase interleaving
  • RoHS compliant (6 x 6 mm) QFN package

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ZL2005
Basic Information
Production Status
Mass Production
Input Voltage Min (V)
3
Input Voltage Max (V)
14
Output Voltage Min (V)
0.54
Output Voltage Max (V)
5.5
Output Current Max (A)
30
IQ
16 mA
Switching Freq. (min) (MHz)
0.2
Switching Freq. (max) (MHz)
2
Peak Efficiency (%)
94
Integrated MOSFET Driver (s)
Yes
Integrated Power Mgmt
Yes
Qualification Level
Standard
Switching Frequency Range (MHz)
0.2 to 2.0
Temperature Range
-40 to +85

Action Needed