ISL95816

Request Full Datasheet

4-Phase PWM Controller for VR12.5 CPUs

OVERVIEW

The ISL95816 Pulse Width Modulation (PWM) controller IC provides a complete solution for VR12.5™ compliant microprocessor core power supplies. It provides the control and protection for a Voltage Regulator (VR). The VR can operate in 4-, 3-, 2- or 1-phase configurations. The VR uses a serial control bus to communicate with the CPU and achieve lower cost and smaller board area.

The VR utilizes Intersil’s Robust Ripple Regulator R3 Technology™. The R3 modulator has numerous advantages compared to traditional modulators, including faster transient response, variable switching frequency during load transients, and improved light load efficiency due to its ability to automatically change switching frequency.

The ISL95816 has several other key features. It supports either DCR current sensing with a single NTC thermistor for DCR temperature compensation, or more precise resistor current sensing if desired; remote voltage sense; programmable VBOOT voltage, IMAX , voltage transition slew rate and switching frequency; adjustable overcurrent protection; and Power-Good signal.

KEY FEATURES

  • Serial data bus
  • Configurable 4-, 3-, 2- or 1-phase
  • R3 Modulator
  • Excellent transient response
  • High light load efficiency
  • 0.5% System accuracy over-temperature
  • Supports multiple current sensing methods
  • Lossless inductor DCR current sensing
  • Precision resistor current sensing
  • Differential remote voltage sensing
  • Programmable VBOOT voltage at start-up
  • Resistor programmable IMAX, VBOOT, voltage transition slew rate and switching frequency
  • Adaptive body diode conduction time reduction

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL95816
Basic Information
Production Status
Mass Production
Max # of Outputs
1
Max # of Phases
4
Input Voltage Min (V)
4.5
Input Voltage Max (V)
28
Output Voltage Min (V)
0.5
Output Voltage Max (V)
2.3
Output Current Max (A)
120
Bias Voltage Range (V)
4.75 to 5.25
VID
Yes
Parametric Applications
VR12.5
Qualification Level
Standard
Droop
Yes
Integrated MOSFET Driver (s)
Yes
Temperature Range
-40 to +100

Confirm below disclaimers

Input Renesas account name and password