ISL69125

Request Full Datasheet

Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller

Product Status: Mass Production

OVERVIEW

The ISL69125 is a digital dual output, flexible multiphase (X+Y ≤ 4) PWM controller designed to be compliant with Intel VR13 specifications. The digital multiphase controller can be configured to support any desired phase assignments up to a maximum of 4 phases across the two outputs (X and Y). For example, 3+1, 2+2, or even a single output operation as a 4+0 configuration are supported. With a flexible X+Y ≤ 4 phase assignment along with PMBus and SVID interfaces, it is ideal for controlling the microprocessor core, memory, and system rails of Intel VR13 platforms.

The ISL69125 uses the Renesas proprietary digital linear synthetic current modulation scheme to achieve the industry’s best combination of transient response and ease of tuning while addressing the challenges of powering the latest generation of Intel microprocessors. Device configuration and telemetry monitoring are accomplished using the intuitive PowerNavigator software. Diode emulation and automatic phase add/drop features allow the user to extract maximum efficiency from the converter regardless of load conditions.

The ISL69125 supports a comprehensive fault management system to enable the design of highly reliable systems. From an overcurrent protection scheme including peak and average detection, to the configurable power-good and catastrophic fault protection flags, any need is accommodated.

With minimal external components, the ability to store 8 configurations, robust fault management, and highly accurate regulation capability, implementing a high-performance, multiphase regulator has never been easier.

KEY FEATURES

    • Advanced linear digital modulation scheme
      - Zero latency synthetic current control for excellent high frequency current balance
      - Auto phase add/drop for excellent load vs efficiency profile
      - Excellent DVID performance
      - Dual edge modulation for faster transient response
    • Flexible phase assignment from 0 to 4 phases per output
    • Up to 1MHz operation for high density designs
    • Diode braking for overshoot reduction
    • Diode emulation for enhanced light-load efficiency
    • Differential remote voltage sensing supports ±0.5% closed-loop system accuracy over load, line, and temperature
    • Highly accurate current sensing for excellent load-line regulation and accurate OCP
      - Supports ISL99227 60A smart power stage
      - Supports DCR sense with integrated temperature compensation
    • Supports external input current sense required for NVDIMM
    • Comprehensive fault management enables high reliability systems
      - Pulse-by-pulse phase current limiting
      - Total output current protection
      - Output and input OV/UV protection
      - Open voltage sense detect
      - Black box recording capability for faults
      - Configurable Catastrophic Failure Protection (CFP) flag output
    • Intuitive configuration using PowerNavigator
    • SMBus/PMBus v1.3 compatible
      - Up to 2MHz bus interface
      - NVM to store up to 8 configurations
    • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL69125
Basic Information
Production Status
Mass Production
Max # of Outputs
2
Max # of Phases
4
Input Voltage Min (V)
4.5
Input Voltage Max (V)
25
Output Voltage Min (V)
0
Output Voltage Max (V)
3.05
Output Current Max (A)
240
Bias Voltage Range (V)
3.3V ±5%
Parametric Applications
Core and memory for Intel VR13 based designs, High performance server core and memory rails, High performance graphics rails, Networking, data center, storage, and general purpose
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed