Buck, Boost and Buck-Boost Converters

Renesas has many options for DC/DC converters, controllers and regulators with buck, boost and buck-boost topologies.

Buck Converters

What is a Buck or Step-Down Converter?

A buck converter, also known as a step-down converter, is a DC/DC power converter that provides voltage step down and current step up. The converter reduces the voltage when the power source has a higher voltage than Vin. A buck converter generally provides the most efficient solution with the smallest external components.

Unsure if a low powered linear regulator or highly efficient switching regulator is a better option for your design? Learn more about Linear vs. Switching Regulators.

Reference Designs & Evaluation Platforms

Boost Converters

What is a Boost or Step-up Converter?

Boost converters, also known as a step-up converters, are DC/DC power converters with an output voltage greater than its input voltage. The driver boosts the voltage of the power source that is less than the Vin.

Reference Designs & Evaluation Platforms

Buck-Boost Converters

What is a Buck-Boost Converter?

A buck-boost converter generates an output voltage either greater or less than the input voltage. The advantage of using a buck-boost solution is regulating the output voltage over the full power source voltage range. Buck-boost converter solutions usually have lower efficiency and a larger footprint than buck converter solutions.

Learn More About Renesas' ISL911xx Family of Buck-Boost/Boost Regulators

Reference Designs & Evaluation Platforms

Product Search

Enter your requirements into the product search tool below to find a device that best meets your design needs. Once you select the device type, you’ll be directed to the parametric search where you can refine your requirements further.

Enter design requirements:

PowerCompass

The PowerCompass™ tool helps you start your design in the right direction, giving you tools to find Renesas parts that match your requirements, set up multiple rails if needed, perform high-level system analysis and generate reference design files.

Find Parts