ISL9220A

Switching Charger for 1-Cell and 2-Cell Li-ion Batteries

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

OVERVIEW

The ISL9220, ISL9220A is a cost-effective and versatile battery charger for 1-cell and
2-cell Li-ion and Li-Polymer based portable applications.

The device features synchronous PWM technology, maximizing power efficiency, thus minimizing charge time and heat. The 1.2MHz switching frequency allows use of small external inductors and capacitors.

A simple charge current programming method is provided. External resistors program the fast charge and end-of-charge currents.

The two status outputs can be used to drive LEDs, or can be connected to host processor.

A programmable charge timer provides the ability to detect defective batteries, and provides a secondary method of detecting charge termination.

A thermistor interface is provided for battery presence detection, and for temperature qualified charging conditions.

Additional features include preconditioning of an over-discharged battery, automatic recharge, and thermally enhanced QFN package.

KEY FEATURES

  • Highly Integrated Battery Charger IC
  • Charges 1- and 2-Cell Li-ion or Li-Polymer Batteries
  • Up to 2A Charge Current
  • Synchronous Buck Topology with Integrated Power FETs
  • 1.2MHz Switching Frequency
  • 0.5% Charge Voltage Accuracy
  • Programmable Input Current Limit with One External Resistor
  • Thermistor Interface for Battery Detection and Temperature Qualified Charging
  • Two Status Outputs
  • Programmable Charge Safety Timer
  • Short-Circuit and Thermal Protection
  • Small 4mmx4mm TQFN Package
  • -40°C to +85°C Operating Temperature Range

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL9220A
Basic Information
Production Status
EOL
Output Voltage Typ (V)
4.2
Voltage Accuracy (%)
0.5
VIN1 (max) (V)
18
Output Current 1 Max (A)
2
Safety Timer
Yes
Self Termination
Yes
Accepts CC Adapter
No
VIN1 Trickle Charge (min) (% CC)
10
Thermal Regulation
Yes
Function (s)
Enable, Charge Status, Fault
Battery Chemistry
Single Cell Li+/Polymer
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Action Needed