RJP65T43DPQ-A0

IGBT 650V 30A TO-247A

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Low collector to emitter saturation voltage
      VCE(sat) = 1.8 V typ. (at IC = 20 A, VGE = 15 V, Ta = 25°C)
    • Trench gate and thin wafer technology (G7H series)
    • High speed switching
      tf = 45 ns typ. (at VCC = 400V, VGE = 15V, IC=20A, Rg = 10Ω, Ta = 25°C, Inductive load)
    • Operation frequency (20kHz ≤ f ˂ 100kHz)
      Rating of collector current IC = 30A (at Tc = 100°C)
    • Not guarantee short circuit withstand time

PARAMETRICS

Parameters
RJP65T43DPQ-A0
Basic Information
Production Status
Mass Production
PLP
-
Package Type.
TO-247A
Number of Channels
Single
Inverter
YES
PFC
YES
VCES (V)
650
Ic (Peak) (A)
150
IC (A) @25 °C
60
IC (A) @100 °C
30
VCE (sat) (V)
1.8
tf (µs) typ.
0.045
Pch (W)
150
Application
PFC
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.