RJH60D2DPP-M0

IGBT 600V 25A TO-220FL tcs=3us Built-In FRD

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.

Support is limited to customers who have already adopted these products.

Product Status: Non-promotion

PARAMETRICS

Parameters
RJH60D2DPP-M0
Basic Information
Production Status
Non-promotion
PLP
-
Downloadable
Package Type.
TO-220FL
Number of Channels
Single
Configuration [Device]
Built-In FRD
Inverter
YES
PFC
YES
VCES (V)
600
Ic (Peak) (A)
50
IC (A) @25 °C
25
IC (A) @100 °C
12
VCE (sat) (V)
1.7
tf (µs) typ.
0.08
tsc (µs)
3
FRD Vf (V)
1.2
FRD trr (ns)
100
Pch (W)
34
Application
Inverter
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.