RJH60D1DPP-E0

IGBT 600V 20A TO-220FP tsc=3us Built-In FRD

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

PARAMETRICS

Parameters
RJH60D1DPP-E0
Basic Information
Production Status
EOL
PLP
-
Downloadable
Package Type.
TO-220FP
Number of Channels
Single
Configuration [Device]
Built-In FRD
Inverter
YES
PFC
YES
VCES (V)
600
Ic (Peak) (A)
40
IC (A) @25 °C
20
IC (A) @100 °C
10
VCE (sat) (V)
1.9
tf (µs) typ.
0.075
tsc (µs)
3
FRD Vf (V)
1.4
FRD trr (ns)
70
Pch (W)
30
Application
Inverter
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.