RJH65T14DPQ-A0

IGBT 650V 50A TO-247A Built-In FRD

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.

Product Status: Mass Production

KEY FEATURES

    • Optimized for current resonance application
    • Low collector to emitter saturation voltage
      VCE(sat) = 1.45 V typ. (at IC = 50 A, VGE = 15 V, Ta = 25 °C)
    • Built in fast recovery diode in one package
    • Trench gate and thin wafer technology

PARAMETRICS

Parameters
RJH65T14DPQ-A0
Basic Information
Production Status
Mass Production
PLP
-
Downloadable
Package Type.
TO-247A
Number of Channels
Single
Configuration [Device]
Built-In FRD
IH
YES
VCES (V)
650
Ic (Peak) (A)
180
IC (A) @25 °C
100
IC (A) @100 °C
50
VCE (sat) (V)
1.45
tf (µs) typ.
0.115
FRD Vf (V)
1.2
FRD trr (ns)
250
Pch (W)
250
Application
IH Cooker
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.