RJH60F5DPQ-A0

IGBT 600V 80A TO-247A Built-In FRD

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.

Support is limited to customers who have already adopted these products.

Product Status: Non-promotion

PARAMETRICS

Parameters
RJH60F5DPQ-A0
Basic Information
Production Status
Non-promotion
PLP
-
Downloadable
Package Type.
TO-247A
Number of Channels
Single
Configuration [Device]
Built-In FRD
Inverter
YES
PFC
YES
IH
YES
VCES (V)
600
Ic (Peak) (A)
160
IC (A) @25 °C
80
IC (A) @100 °C
40
VCE (sat) (V)
1.37
tf (µs) typ.
0.085
FRD Vf (V)
1.2
FRD trr (ns)
90
Pch (W)
260.4
Application
IH Cooker/PFC
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.