RJH1DF7RDPQ-80

IGBT 1350V 60A TO-247 B-in FRD

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.

Device production will be discontinued soon; device is not recommended for new designs.

Product Status: EOL announced

PARAMETRICS

Parameters
RJH1DF7RDPQ-80
Basic Information
Production Status
EOL announced
PLP
-
Downloadable
Package Type.
TO-247
Number of Channels
Single
Configuration [Device]
Built-In FRD
IH
YES
VCES (V)
1350
Ic (Peak) (A)
100
IC (A) @25 °C
60
IC (A) @100 °C
35
VCE (sat) (V)
1.95
tf (µs) typ.
0.208
FRD Vf (V)
3.4
Pch (W)
250
Application
IH Cooker/Inverter
Mounting Type
Through Hole

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.