RJP65M05DWA

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.
Non-Promotion Products
Non-Promotion Products:
Support is provided only for customers who have already adopted these products. We do not recommend adoption of these products in new designs

PARAMETRICS

Parameters
RJP65M05DWA
Basic Information
Package Type.
Wafer
Number of Channels
Single
Inverter
YES
VCES (V)
650
IC (A) @25 °C
150
IC (A) @100 °C
75
VCE (sat) (V)
1.55
tf (µs) typ.
0.08
tsc (µs)
5
Production Status
Non-promotion

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.