RJH60V2BDPE

IGBT 600V 25A LDPAK(S)-(1) tcs=3us Built-In FRD

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.

Device is no longer available or supported, and production has been discontinued.

Product Status: EOL

PARAMETRICS

Parameters
RJH60V2BDPE
Basic Information
Production Status
EOL
PLP
-
Package Type.
LDPAK(S)-(1)
Number of Channels
Single
Configuration [Device]
Built-In FRD
Inverter
YES
VCES (V)
600
Ic (Peak) (A)
50
IC (A) @25 °C
25
IC (A) @100 °C
12
VCE (sat) (V)
1.6
tf (µs) typ.
0.075
tsc (µs)
3
FRD Vf (V)
2.5
FRD trr (ns)
25
Pch (W)
63
Application
Inverter
Mounting Type
Surface Mount

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.