PS9123

HIGH CMR, 15 Mbps TOTEM POLE OUTPUT TYPE, 5-PIN SOP (SO-5) PHOTOCOUPLER

High-speed digital output photocouplers (optocouplers) are optically coupled high-speed, totem-pole output isolators containing a GaAlAs LED on the input side and a photodiode and signal processing circuit on the output side in a single chip.

Recommended Product
PS9123-V-F3-AX
Production Status
Mass Production
Product Status: Mass Production
PLP (Refer to Orderable Parts)

OVERVIEW

The PS9123 is an optically coupled high-speed, totem pole output isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip.
The PS9123 is specified high CMR, high CTR and pulse width distortion with operating temperature.

KEY FEATURES

    • High common mode transient immunity (CMH, CML = ±20 kV/μs TYP.)
    • Small package (SO-5)
    • Pulse width distortion (⏐tPHL − tPLH⏐ = 4 ns TYP.)
    • High-speed (15 Mbps)
    • High isolation voltage (BV = 3 750 Vr.m.s.)
    • Totem pole output
    • Embossed tape product : PS9123-F3 : 2 500 pcs/reel
    • Pb-Free product
    • Safety standards
      UL approved: File No. E72422
      CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950)
      DIN EN60747-5-5 (VDE0884-5): 2011-11 approved No. 40008902 (Option)

PARAMETRICS

Parameters
PS9123
Basic Information
Production Status
Mass Production
PLP
PLP (Refer to Orderable Parts)
Function
IC Output(High-Speed 15Mbps, Digital Output), Totem pole output, Pulse width distortion(50ns MAX.)
Safety standard
"UL, VDE(option), CSA"
Target application
"PLC,Industrial inverter,AC Servo"
PinCone
In/Out Type
15Mbps/Digital Output
BV (kVr.m.s)
3.75
+IF (mA)
20
VCC (V)
7
Io (mA)
13
CTR (%) max.
5
IFHL (mA) max.
5
tPHL (μs) max.
0.06
tPLH (μs) max.
0.06
tPHL/tPLH
-

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

Hardware Design Support

Title Description
Photocouplers / Optocouplers
Standard Mass
Information on Photocouplers / Optocouplers Standard Mass.
Photocouplers / Optocouplers
Insulation Distances
Information on Photocouplers / Optocouplers Insulation Distances.
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (UL,CSA,BSI,VDE)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (UL,CSA,BSI,VDE).
Safety Standards Classification Chart
(Photocouplers / Optocouplers)
Approval List (SEMKO,NEMKO, DEMKO,FIMKO,CQC)
Information on Safety Standards Classification Chart (Photocouplers / Optocouplers) Approval List (SEMKO,NEMKO,DEMKO,FIMKO,CQC).