1310/1490/1550 nm DFB-LD for Fiberoptic Communications
RV2X6376A ; New Series of 25 Gbps Directly Modulated Laser Diodes for 4.9G and 5G LTE Base Stations.
RV2X6376A Series of directly modulated laser (DML) diodes deliver 25 Gbps x four wavelengths as the light source in 100 Gbps optical transceivers that enable high-speed communications inside 4.9G and 5G LTE base stations, and between data center routers and servers. The RV2X6376A Series are the industry’s first industrial-temperature (-40°C to 95°C) DML diodes that support full 25 Gbps speed (per individual laser) without cooling.
NX6375AA Series of semiconductor laser diodes realize 100 Gbps high-capacity high-speed fiberoptic communications
The NX6375AA Series of direct modulation DFB LDs (distributed feedback laser diodes) supporting 25 Gbps and four wavelengths can be used for the light source for a 100 Gbps optical transceiver that is used for communication between a router and a server installed in a data center. The NX6375AA Series is the first in the industry to achieve stable operation up to 28 Gbps per channel at a mass production level in the -5 to 85°C operating temperature range. It has a high reliability of a MTTF of 100,000 hours.*
For other 1310/1490/1550 nm DFB-LD for fiberoptic communications, please check the Product Info tab.
RV2X6376A
Features:
- 1.3um AlGaInAs Direct Modulated DFB laser diode
- Uncooled operation (absolute maximum ratings): Tc=-40℃~+95℃
- Output power: Po=7mW@25℃
- SMSR: 35dB min
- Laser operating current: 55mA max
- High Reliability: MTTF of 100,000 hours*
Oscillation wavelengths and corresponding part numbers:
1270nm Lane | 1290nm Lane | 1310nm Lane | 1330nm Lane |
---|---|---|---|
RV2X6376ACCWT-AAY270 | RV2X6376ACCWT-AAY290 | RV2X6376ACCWT-AAY310 | RV2X6376ACCWT-AAY330 |
*MTTF of 100,000 hours is not guaranteed
NX6375A
Features:
- 1310 nm band AlGaInAs DFB LD
- Wide temperature range supported: Tc = -5 to +85°C
- Single mode characteristics: SMSR (side mode suppression ratio) 35 dB
- CWDM interval (oscillation wavelengths of 1271 nm, 1291 nm, 1311 nm, and 1331 nm)
- Shipping format: Chip (bare die)
Oscillation wavelengths and corresponding part numbers:
1271 nm | 1291 nm | 1311 nm | 1331 nm |
---|---|---|---|
NX6375AA271 | NX6375AA291 | NX6375AA311 | NX6375AA331 |
*MTTF of 100,000 hours is not guaranteed
To purchase, please contact a Renesas sales representative or distributor.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |