V850ES/Jx3-L
The V850ES/Jx3-L is a 32-bit single-chip microcontroller that includes the V850ES CPU core and peripheral functions such as ROM/RAM, timer/counters, serial interfaces, an A/D converter, and a D/A converter and enables an extremely high cost-performance for applications that require super low power consumption, such as digital cameras, electrical power meters, and mobile terminals.
Main Solutions
Key Features:
- Operating Voltage: 2.2 to 3.6 V / 2.0 to 3.6 V (μPD70F3792, μPD70F3793, μPD70F3841, μPD70F3842)
- Max. frequency: 20 MHz
- ROM capacities: 16 KB to 1 MB flash memory
- RAM capacities: 8 KB to 80 KB
- Package:
- 40-pin WQFN package, 48-pin WQFN package, 48-pin LQFP package,
- 64-pin WQFN package, 64-pin LQFP package, 64-pin FBGA package,
- 80-pin plastic LQFP package, 100-pin plastic LQFP package, 121-pin FBGA package"
- 40-pin WQFN package, 48-pin WQFN package, 48-pin LQFP package,
- Minimum instruction execution time:
- 50 ns (operating with main clock (fXX) of 20 MHz: VDD = 2.7 to 3.6 V)
- 200 ns (operating with main clock (fXX) of 5 MHz: VDD = 2.2 to 3.6 V)
- 30.5 μs (operating with subclock (fXT) of 32.768 kHz)
- General-purpose registers: 32 bits x 32 registers
- CPU features:
- Signed multiplication (16 x 16 -> 32): 1 to 2 clocks
- Signed multiplication (32 x 32 -> 64): 1 to 5 clocks
- Saturated operations (overflow and underflow detection functions included)
- 32-bit shift instruction: 1 clock
- bit manipulation instructions
- Load/store instructions with long/short format
- Memory space: 64 MB of linear address space (for programs and data)
- Interrupts and exceptions:
- Non-maskable interrupts: 2 sources
- Maskable interrupts: 35/42/47/55/57/62 sources
- Software exceptions: 32 sources
- Exception trap: 2 sources
- I/O ports: 27(5V tolerant 17), 34(5V tolerant 20), 50(5V tolerant 28), 66(5V tolerant 28), 83(5V tolerant 31), 84(5V tolerant 31)
- Timer function:
- 16-bit interval timer M (TMM): 0/1 channel
- 16-bit timer/event counter P (TMP): 2/3/4/6 channels
- 16-bit timer/event counter Q (TMQ): 1 channel
- Watch timer: 1 channel
- Real time counter: 0/1 channel
- Watchdog timer 2 : 1 channel
- Serial interface:
- Asynchronous serial interface A (UARTA), Asynchronous serial interface C (UARTC)
- 3-wire variable-length serial interface B (CSIB)
- UARTA: 1 channel(40-pin products only)
- UARTA/CSIB: 1/2 channel
- UARTA/I2C: 1/2 channels
- CSIB/I2C: 1/2 channel
- CSIB: 1/2/3 channels
- UARTA: 3 channels (μPD70F3792, μPD70F3793, μPD70F3841, μPD70F3842 only)
- UARTC: 1 channel (μPD70F3792, μPD70F3793, μPD70F3841, μPD70F3842 only)
- A/D converter: 10-bit resolution: 5/6/8/12 channels
- D/A converter: 8-bit resolution: 0/1 channels
- DCU (Debug control unit): JTAG interface
- Clock generator:
- During main clock or subclock operation
- 7-level CPU clock (fXX, fXX/2, fXX/4, fXX/8, fXX/16, fXX/32, fXT)
- clock-through mode/PLL mode selectable
- Internal oscillation clock: 200 kHz (TYP.)
- Power-save functions: HALT/IDLE1/IDLE2/STOP/subclock/sub-IDLE mode
Pin count – Memory size Lineup:
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Software Design Support
Title | Description |
---|---|
CS+ | An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.) |
E1 | A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.) |
Hardware Design Support
Title | Description |
---|---|
Characteristics data | Information on observed values. Please use this as reference data when developing your set. |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.