V850ES/IE2
The V850ES/IE2 is a 32-bit single-chip microcontroller that includes the V850ES CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, a watchdog timer, and an A/D converter.
Main Solutions
Key Features:
- Operating voltage: VDD = EVDD = 3.5 to 5.5 V / AVDD0, AVDD1 = 4.5 to 5.5 V
- Max. frequency: 20 MHz
- ROM capacities: 64 KB to 128 KB
- RAM capacities: 6 KB
- Package: 64-pin plastic LQFP package
- Minimum instruction execution time: 50 ns (at internal 20 MHz operation)
- General-purpose registers: 32 bits x 32
- CPU features:
- Signed multiplication (16 x 16 -> 32): 1 to 2 clocks
- Signed multiplication (32 x 32 -> 64): 1 to 5 clocks
- Saturated operation instructions (with overflow/underflow detection function)
- 32-bit shift instructions: 1 clock
- Bit manipulation instructions
- Load/store instructions with long/short format
- Signed load instructions
- Interrupts/exceptions:
- Non-maskable interrupts: 1 source (external: none, internal: 1)
- Maskable interrupts: 42 sources (external: 7, internal: 35)
- Software exceptions: 32 sources
- Exception traps: 2 sources
- I/O ports: 39
- Timer/counter function:
- 16-bit interval timer M (TMM): 1 channel
- 16-bit timer/event counter Q (TMQ): 2 channels
- 16-bit timer/event counter P (TMP): 4 channels
- Motor control function (uses timer TMQ: 1 channel (TMQ1), TMP: 1 channel (TMP1))
- 16-bit accuracy 6-phase PWM function with dead time: 1 channel
- High-impedance output control function
- Timer tuning operation function
- Arbitrary cycle setting function
- Arbitrary dead-time setting function
- Watchdog timer: 1 channel
- Serial interfaces:
- Asynchronous serial interface A (UARTA)
- 3-wire variable length serial I/O (CSIB)
- CSIB: 1 channel
- UARTA: 2 channels
- A/D converter: 10-bit resolution A/D converters (A/D converters 0 and 1): 4 channels x 2 units
- Clock generator:
- 2.5 MHz resonator connectable (external clock input prohibited)
- Multiplication function by PLL clock synthesizer (fixed to multiplication by eight, fXX = 20 MHz)
- CPU clock division function (fXX, fXX/2, fXX/4, fXX/8)
- Power-save function: HALT/IDLE/ STOP mode
- Power-on-clear function
- Low-voltage detection function
- Self programming Supported only in the µPD70F3714 (not supported in the µPD70F3713)
- Operation ambient temperature: TA = -40 to +85°C
Pin count – Memory size Lineup:
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Software Design Support
Title | Description |
---|---|
CS+ | An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.) |
E1 | A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.) |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.