The V850E/Ix4 and V850E/Ix4-H are 32-bit single-chip microcontrollers that use the V850E1 CPU core and incorporate ROM/RAM and various peripheral functions such as DMA controller, timer/counter, watchdog timer, serial interfaces, USB function controller, A/D converter, and on-chip debug function and enable an extremely high cost-performance for applications such as motor inverter control.

Key Features:

  • Operating voltage:
    • VDD0 = VDD1 = VDD2 = 1.35 - 1.65 V
      EVDD0 = EVDD1 = EVDD2 = AVDD0 = AVDD1 = AVDD2 = 4.0 - 5.5 V
      (when A/D converter 0, 1 or 2 is operating)
    • VDD0 = VDD1 = VDD2 = 1.35 - 1.65 V
      EVDD0 = EVDD1 = EVDD2 = AVDD0 = AVDD1 = AVDD2 = 3.5 - 5.5 V
      (when none of A/D converters 0 to 2 is operating)
  • Max. frequency: 100 MHz
  • ROM capacities: 256 KB to 480 KB single voltage flash memory
  • RAM capacities: 24 KB
  • Packages: 100-pin plastic LQFP (14 x 14), 100-pin plastic LQFP (14 x 20), 128-pin plastic LQFP (14 x 20)
  • Minimum instruction execution time: 10 ns (at internal 100 MHz operation)
  • General-purpose registers: 32 bits x 32
  • CPU features:
    • Signed multiplication (16 bits x 16 bits -> 32 bits or 32 bits x 32 bits -> 64 bits): 1 to 2 clocks
    • Saturated operation instructions (with overflow/underflow detection function)
    • 32-bit shift instructions: 1 clock
    • bit manipulation instructions
    • Load/store instructions with long/short format
    • Signed Load instructions
  • External bus interface:
    • Address bus: Multiplexed bus (16-bit) / Pseudo separated bus (8-bit)
    • Data bus: 16/8-bit data bus
    • wait function (Program wait, External wait)
    • CS output: 2
    • No bus hold function
  • On-chip debug function: MINICUBE, MINICUBE2
  • Interrupt:
    • Non-maskable interrupts: 1 source (external: none, internal: 1)
    • Maskable interrupts: 103 sources (external: 22, Internal: 81)
    • Software exceptions: 32 sources
    • Exception traps: 2 sources
  • DMA controller: 7 channels
    • Transfer unit: 8 bits/16 bits/32 bits
    • Maximum transfer counts: 4096
    • Transfer type: 2-cycle
    • Transfer modes: Single/Single step
    • Transfer targets: On-chip periheral I/O <-> Internal RAM
    • Transfer request: on-chip peripheral I/O/Software
    • Next address setting function
  • I/O lines: 63 (Input ports: 12, I/O ports: 51), 67 (Input ports: 12, I/O ports: 55), 80 (Input ports: 12, I/O ports: 68)
  • Timer/counter function:
    • 16-bit interval timer M (TMM): 4 channels
    • 16-bit timer/event counter AA (TAA): 3 channels
    • 16-bit timer/event counter AB (TAB): 2 channels
    • 16-bit timer/event counter T (TMT): 4 channels
    • Motor control function (uses timer TAB: 2 channels (TAB0, TAB1), TAA: 2 channels (TAA0, TAA1))
    • 16-bit accuracy 6-phase PWM function with deadtime: 2 channels
    • High-impedance output control function
    • A/D trigger generation by timer tuning operation function
    • Arbitrary cycle setting function
    • Arbitrary deadtime setting function
    • Watchdog timer: 1 channel
  • Serial interface:
    • Asynchronous serial interface A (UARTA)
    • Asynchronous serial interface B (UARTB)
    • Clocked serial interface F (CSIF)
    • I2C bus interface (I2C)
    • UARTA0/CSIF0: 1 channel
    • UARTA1/I2C: 1 channel
    • UARTA2/CSIF1: 1 channel
    • UARTB/CSIF2: 1 channel
  • A/D converter:
    • 12-bit resolution A/D converters (A/D converters 0 and 1): 4 channels + 3/4 channels (2 units)
    • The one A/D converter 0 channel and three A/D converter 1 channels are provided with an operational amplifier for input level amplification and a comparator for overvoltage detection.
  • 10-bit resolution A/D converter (A/D converter 2): 12 channels
  • Clcok generator:
    • 10 to 12.5 MHz resonator connectable (external clock input prohibited)
    • Multiplication function by PLL clock synthesizer (fixed to multiplication by eight, fXX = 80 to 100 MHz)
    • CPU clock division function (fXX, fXX/2, fXX/4, fXX/8)
  • Power save function: HALT/IDLE/STOP mode
  • Power on clear function
  • Low-voltage detection function

 

Pin count – Memory size Lineup:

Program Flash
SRAM
480KB
24KB
384KB
24KB
256KB
24KB
Pins
Package
100
LQFP
100
LFQFP
128
LFQFP

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.