The V850E/Dx3 is supported only for the customers who have already adopted any of the products.

For new adoption, please contact your regional representative.

 

Key Features:

  • V850E1 CPU Core
  • Number of instructions 81
  • Minimum instruction execution time
    • 15.625 ns (64 MHz) (µPD70F3424, µPD70F3425, µPD70F3426A, µPD70F3427)
    • 31.25 ns (32 MHz) ( µPD70F3421, µPD70F3422, µPD70F3423)
    • 41.27 ns (24 MHz) (µPD703416, µPD70F3416, µPD703417, µPD70F3417)

 

  • General registers 32 registers (32 bits each)
  • Instruction set
    • V850E (compatible with V850 plus additional powerful instructions for reducing code and increasing execution speed)
    • Signed multiplication (16 bits × 16 bits → 32 bits or 32 bits × 32 bits → 64 bits): 1 to 2 clocks
    • Saturated operation instructions (with overflow/underflow detection)
    • 32-bit shift instructions: 1 clock
    • Bit manipulation instructions
    • Load/store instructions with long/short format
    • Signed load instructions

 

  • Internal flash memory 128 KB to 2048 KB
  • Internal mask ROM memory 128 KB - 256 KB (µPD703416, µPD703417)
  • Internal data RAM 6 KB to 84 KB
  • Clock Generator
    • Internal spread-spectrum PLL (SSCG) 12-fold/16-fold, up to 64 MHz ± 5 %( µPD70F3421, µPD70F3422, µPD70F3423, µPD70F3424, µPD70F3425, µPD70F3426A, µPD70F3427) 16 MHz ± 5 % (µPD703416, µPD70F3416, µPD703417, µPD70F3417)
    • Internal PLL 8-fold
    • CPU frequency range: 64 MHz (µPD70F3424, µPD70F3425, µPD70F3426A, µPD70F3427), 32 MHz (µPD70F3421, µPD70F3422, µPD70F3423), 24 MHz (µPD703416, µPD70F3416, µPD703417, µPD70F3417)
    • Peripheral frequency range up to 16 MHz
    • Main crystal frequency range (main oscillator) 4 MHz
    • Sub oscillator 32 KHz (typ.)
    • Internal oscillator 240 KHz (typ.)
    • Clock supervision 2 channels: main oscillator monitor, sub oscillator monitor

 

  • Auxiliary frequency output
  • Built-in power saving modes
    • HALT / IDLE / WATCH / Sub-WATCH / STOP

 

  • External memory bus interface (µPD70F3427 only)
    • Address/data separated busses 24/32-bit
    • Chip select signals 4

 

  • DMA 4 channels
  • I/O ports
    • Input/output ports : 72 to 101
    • Input ports: 8 to 16

 

  • A/D Converter :
    • Number of channels: 8 to16 channels
    • Resolution 10-bit
    • Conversion modes : Continuous select mode/Continuous scan mode/Timer trigger mode/Software trigger mode
    • Analog input channels shared with digital input port functionality

 

  • Serial interfaces:
    • Synchronous: CSI (CSIB): 2 to 3
    • Asynchronous: UART (UARTA) 2 channels with LIN support
    • I2C (IIC): 1 to 2 channels
    • CAN : 1 to 3 channels

 

  • Timers:
    • 16-bit multi purpose timer/event counter (TMP) 1 to 4 channels
    • 16-bit multi purpose timer/counter (TMG) 2 to 3 channels
    • 16-bit multi purpose timer/counter (TMZ) 6 to 10 channels
    • 16-bit PWM/PFM timer (TMY) 1 channel
    • Watch Timer (WT) 1 channel
    • Watch Calibration Timer (WCT) 1 channel
    • Watchdog Timer (WDT) 1 channel

 

  • LCD Controller/Driver (µPD70F3421, µPD70F3422, µPD70F3423)
    • Segment signal output max. 40
    • Common signal output max. 4
    • Modes 1/4 duty, 1/3 bias

 

  • LCD Bus Interface (µPD70F3421, µPD70F3422, µPD70F3423, µPD70F3424, µPD70F3425, µPD70F3426A, µPD70F3427)
    • Bus width 8-bit parallel
    • Bus control modes 2 modes:
    • RD strobe and WR strobe ("mod80")
    • RD/WR signal and data strobe ("mod68")
    • Transfer speed 100 KHz to 3.2 MHz

 

  • Stepper Motor Controller/Driver :
    • Number of channels 6 (µPD70F3421, µPD70F3422, µPD70F3423, µPD70F3424, µPD70F3425, µPD70F3426A, µPD70F3427), 4 (µPD703416, µPD70F3416, µPD703417, µPD70F3417)
    • Resolution 8-bit and 8-bit + 1

 

  • Sound Generator
    • Number of channels 1
    • Volume 9-bit volume level accuracy
    • Sound frequency 245 Hz to 6 KHz with min. resolution of ± 20 Hz
    • Sound duration 256 steps

 

  • Interrupts and exceptions
  • Non-maskable interrupts 2 sources
  • Maskable interrupts: 51 to 92 sources
  • Software exceptions: 32 sources
  • Exception trap: 2 sources
  • ROM Correction
  • On-chip debug interface (µPD70F3421, µPD70F3422, µPD70F3423, µPD70F3424, µPD70F3425, µPD70F3426A,
  • µPD70F3427)
    • Number of interfaces 1
    • Connection of an external N-Wire emulator

 

  • Internal Voltage Comparators
    • Number of channels 2

 

  • Power supply supervision
  • Power-On-Clear Generates reset at power-up and in case of power loss
  • Single supply operating voltage
    • Range 4.0 V to 5.5 V (µPD70F3421, µPD70F3422, µPD70F3423, µPD70F3424, µPD70F3425, µPD70F3426A, µPD70F3427) , 3.5 V to 5.5 V (refer to Electrical Target Specification) (µPD703416, µPD70F3416, µPD703417, µPD70F3417)

 

  • Temperature range: Ta = -40 to +85℃
  • Package : 208-pin QFP (µPD70F3427), 144-pin QFP(µPD70F3421, µPD70F3422, µPD70F3423, µPD70F3424,
  • µPD70F3425, µPD70F3426A), 100-pin LQFP (µPD703416, µPD70F3416, µPD703417, µPD70F3417)
  • Package size : 28 mm x 28 mm (µPD70F3427), 20 mm x 20 mm(µPD70F3421, µPD70F3422, µPD70F3423,
  • µPD70F3424, µPD70F3425, µPD70F3426A), 14 mm x 14 mm(µPD703416, µPD70F3416, µPD703417, µPD70F3417)
  • Pin pitch 0.5 mm
  • CMOS technology

Pin Count / Memory Size Lineup:

Program Flash
SRAM

2048KB
84KB
   
1024KB
60KB
   
1024KB
32KB
   
512KB
24KB
   
512KB
20KB
   
384KB
16KB
   
256KB
12KB
 
128KB
6KB
   
Pins
Package
100
LFQFP
144
LFQFP
208
FQFP

Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

 

Software Design Support

Title Description
CS+ An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.)
E1 A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.)
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.